Publish your products
Mechanical Pit Leveler
Mechanical Pit Leveler

    Mechanical Pit Leveler

    Overhead Door™ Brand Mechanical Pit Leveler M68R & M78R creates a smooth transition from warehouse to trailers.

    Installer Friendly

    • Fast, safe install with height adjusters operated while standing on building floor-no need for installer to be under leveler and no shimming/welding needed in rear of pit
    • Adjusters quickly position the dock level with the building floor
    • Improved safety — the installer is never under the leveler
    • Levelers ship with four steel fork loops bolted to the deck, which improves stability when lifting from a truck. The loops help with forklift placement into a pit from inside or outside the building, and helps to minimize levelers sliding while stacked on top of each other
    • Cut outs identify weld points to the curb angle for faster installation
    • Lifter arm is mounted to the rear of the frame instead of sitting on pit floor. No need to shim or weld under the lifter arm

    Durable Design and Finish

    • Base frame is open all the way to the rear of the pit for easy access with no cross beams or places to trap debris
    • C-channel beams create a strong deck structure and allows moisture to dry
    • Deck design eliminates the transition angle which is a frequent repair on many levelers
    • Deck hinge is fully supported across the entire width of the deck to enhance long term durability
    • Durable textured powder coat finish
    • Compliant with ANSI MH30.1-2022

    Smooth Building-To-Truck Transition

    • Designed with an optimized beveled lip to reduce bumps and damage to cargo and material handling equipment
    • Reduces shocks and jolts to workers by creating a level pathway
    • Facilitates fast movement of material handling equipment and forklifts

    Easy-to-Use and Ergonomic

    • Release chain for deck operation is user friendly and easy to pull
    • The hold down is easy to operate
    • Leveler is well-balanced for quick, easy articulation and automatically maintains positive lip contact with trailer movements
    • The snubber chain and safety brace are positioned at side edges allowing easy access to the pit for maintenance and cleaning

    1-Year Limited Warranty; 2-Year Limited Warranty when Overhead Door™ brand door and Mechanical Pit Leveler purchased together.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Safety Focused

      • Installers are never under the pit
      • Minimal bumps or gaps on deck/lip reduce trip hazards for workers
      • Proprietary powder coat formulation on deck and lip surfaces is textured to provide enhanced traction and non-slip protection even when wet

      Durability, Low Maintenance, Low Downtime

      • Heavy duty multi-lug construction of the lip hinge. The design helps shed debris instead of trapping/grinding it between the lip/deck junction that can cause fatigue and maintenance issues. The lug construction also allows for easy lubrication of the hinge.
      • Deck hinge is fully supported across the entire width of the deck, which spreads the load across the width of the deck instead of concentrating the load on just a few hinge points
      • Durable textured powder coat provides an extremely durable finish, better corrosion protection and adhesion compared to wet paint
      • Complies with ANSI MH30.1-2022 that includes rigorous load testing requirements

      Environmentally Friendly

      • Our powder coat process has fewer Volatile Organic Compounds (VOCs) and solvents compared to paint
      • Overspray is recycled which reduces waste disposal issues compared to a traditional paint process
      • The US Environmental Protection Agency (EPA) recommends powder coatings as a sustainable coating option

      Installation and Serviceability

      • Open base frame creates generous space for service along the full length of the leveler, including the rear which is the most difficult area to reach for cleaning and a common collection point for debris
      • Leveler main springs are tightened/loosened with one adjustment point conveniently located on lifter arm
      • Field serviceable with easy to reach adjuster for main spring
      • Serviceable lip and hinge pin can be removed without breaking welds
      • Maintenance brace is easy to reach under the leveler and is tethered so it never gets lost. Brace holds leveler up by the deck to allow lip maintenance 
      • Grease fittings to lubricate deck hinge for smooth operation
      • Leveler ships with four forklift lifting loops bolted to deck, allowing leveler to be lifted from the front or rear for easy transport and placement in the pit
    Technical specification
    • Unique ref.mechanical-pit-leveler
    • Product familyLoading Dock Accessories
    • Product groupMechanical Pit Leveler
    • TypeObject (single object)
    • Date of publishing2024-01-10
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 00
    • OmniClass TitleLoading Dock Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States