Publish your products
Hydraulic Pit Leveler
Hydraulic Pit Leveler
Hydraulic Pit Leveler
Hydraulic Pit Leveler
Hydraulic Pit Leveler

    Hydraulic Pit Leveler

    Models H68R & H78R

    Built for Performance. Designed for Installers.

    The Hydraulic Pit Leveler is a loading dock solution designed to enhance safety and efficiency in material handling operations. Featuring a hydraulic system, it offers smooth and reliable operation, reducing manual effort and potential injuries. Its durable construction ensures longevity, making it suitable for various industrial applications. This pit leveler seamlessly bridges the gap between the loading dock and trailers, facilitating safe and efficient loading and unloading processes.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Installer Friendly

      • Four steel fork loops bolted to the deck improve stability during transport and placement, and help prevent sliding when stacked
      • Height adjusters operate from the building floor—no need to crawl beneath the leveler to shim and weld the rear frame
      • Adjusters quickly align the deck with the building floor for faster setup
      • Shim only under the main cylinder, lip keeper, and maintenance brace—improves safety and reduces effort
      • Rear curb angle cutouts clearly mark weld points for quicker installation


      Smooth Building-To-Truck Transition

      • Optimized beveled lip reduces bumps and minimizes damage to cargo and equipment
      • Creates a smoother, level pathway to reduce shocks and jolts to workers
      • Supports efficient movement of forklifts and material handling equipment


      Durable Design and Finish

      • Center-mounted hydraulic lift cylinder ensures optimal performance and safety
      • Textured powder coat finish provides long-lasting durability
      • Meets ANSI MH30.1-2022 load testing requirements
      • C-channel beams strengthen the deck and minimize moisture buildup
      • Flat deck design eliminates transition angles—reducing common repair needs
      • Full-width deck hinge enhances long-term durability


      Safety Focused

      • Velocity fuse restricts free fall of leveler to 3” if trailer leaves the dock unexpectedly
      • Fully floating hydraulic system allows constant contact with the bed of the trailer
      • Proprietary powder coat formulation on deck and lip surfaces is textured to provide enhanced traction and non-slip protection even when wet
      • Minimal bumps or gaps on deck/lip reduce trip hazards for workers

      Durability, Low Maintenance, Low Downtime

      • Textured powder coat provides an extremely durable finish, better corrosion protection and adhesion compared to wet paint
      • Heavy-duty multi-lug hinge sheds debris to reduce stress and wear while allowing easy lubrication for smooth operation
      • Deck hinge is fully supported across the entire width of the deck, which spreads the load across the width of the deck instead of concentrating the load on just a few hinge points
      • Fully protected powerpack behind the main cylinder, easy to access and adjust


      Environmentally Friendly

      • Our powder coat process has fewer Volatile Organic Compounds (VOCs) and solvents compared to paint
      • Overspray is recycled which reduces waste disposal issues compared to a traditional paint process
      • The US Environmental Protection Agency (EPA) recommends powder coatings as a sustainable coating option


      Serviceability & Installation

      • Open base frame provides full-length access for cleaning and service, eliminating rear cross-pit beams that trap debris and block pit access
      • Serviceable lip and hinge pins can be removed without breaking welds
      • Easily accessible tethered maintenance brace
      • Lip keepers adjust for off spec pits to more easily accommodate 18”/20”
    Technical specification
    • Unique ref.hydraulic-pit-leveler
    • Product familyLoading Dock Accessories
    • Product groupHydraulic Pit Leveler
    • TypeObject (single object)
    • Date of publishing2025-03-25
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 00
    • OmniClass TitleLoading Dock Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States