Publish your products
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush
Sky Dome Flush

    Sky Dome Flush

    The Sky Collection is a modular pendant lighting system featuring multiple shade reflector solutions for various decorative and performance benefits. Sky Dome Flush is available in both spun aluminum and pressed wood shade reflectors that when combined with their powerful 2-sided LED light source gives the lamp a weightless appearance while providing unparalleled illumination in all directions. Sky Dome combined form and function with unsurpassed quality. At just 4" from the wall, it is ADA compliant for wall and corridor installations. Dome wood is available in 2 sizes: 18” (45.8cm) and 24”(61cm). Dome Metal is available in 3 sizes: 18” (45.8cm), 24”(61cm), and 32” (81.3cm). Explore the rest of the Sky Collection with Sky Solo, Sky Dome, and Sky Sound. Designer: Pablo Pardo + Pablo Studio 2021
    Specification
    • FINISHES (Lamp): Polished Aluminum Matte Black Paint FINISHES (Dome Metal Shade): Matte Black Matte White Brushed Brass MATERIALS: Die-cast aluminum head Aluminum Post Steel Canopy Spun Aluminum shade FEATURES: Warm Dim Light Source Fully dimmable Uplight/downlight Energy-efficient, flat panel technologyGlare-free illumination ADA Compliant SPECIFICATIONS: Voltage: 120V (100-277V 50/60Hz Available upon request) Power Consumption: 18W MAX Color Temperature: 2700K-2200K DTW Note: 3000K/3500K models Available upon Request Luminosity: 1250 Lumens total (850 down/400 up) Luminaire Efficacy: 70 Lumens/Watt Color Rendition Index: 90 CRI 50K hour lifespan CERTIFICATIONS: ETL, CE
    Technical specification
    • Unique ref.sky-dome-flush
    • Product familyLighting
    • Product groupWall Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit