Publish your products
SECURITY DAS 1 LEAF DOOR
SECURITY DAS 1 LEAF DOOR

    SECURITY DAS 1 LEAF DOOR

    The DAS line with a monoblock structure, consisting of a leaf made of electro-zinc plated steela 3-point locking mechanism with bolts, antileverage points on the hinge side, metal pre-frame and standard galvanised steel frame. 

    All our doors are supplied fully equipped, including a wide-angle peephole, bottom drop seal, top-of-the-rage handlebars and opening limiter.

    Specification
    • Security doors with resistance to effraction class 3, thermal transmission coefficient 2,7 W/m2 K, acoustic reduction 30dB.

       CE marked

      Door dimensions:

      Clear opening Width: 700, 740, 800, 850, 900 

      Clear Opening Height: 2000, 2040, 2100.

    Technical specification
    • Unique ref.security-das-1-leaf-door
    • Product familySecurity Doors
    • Product groupSECURITY doors
    • TypeObject (single object)
    • Date of publishing2025-05-11
    • Edition number1
    • Height (mm)2100
    • Width (mm)700
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • OmniClass Number23-29 11 25 17
    • OmniClass TitleSecurity Door Bells

    Region availability

    South America Europe Africa
    Colombia
    France
    Morocco
    Germany
    Italy
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit