French oak Zenitude Tufeau, Chevron
Panaget

French oak Zenitude Tufeau, Chevron

Inspired by the prestigious wood floors of yesteryear, the Chevron is a high-end wood floor that has recently resurfaced. Its herringbone pattern, widely advocated in the worlds of fashion and decoration, offers a meticulous result with an effect of grandeur. A Panaget wood floor with a traditional pattern, for you to discover right away!
Specification
    • French oak Zenitude Tufeau, Chevron 90 - Core plywood
      Item number: 1019720
      Length: 500 mm

    Technical sheets available on Panaget's website

Technical specification
  • Unique ref.oak-zenitude-tufeau-chevron
  • Collection setChevron
  • CollectionDaylight Whites
  • TypeBuilding Materials
  • Date of publishing2021-09-07
  • Edition number1
  • Height (mm)14
  • Width (mm)139
  • Depth (mm)500
Related
  • Material mainWood
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)7.4
Classification
  • BIMobject CategoryFlooring - Wood
  • IFC classificationFloor

Region availability

Europe Asia South America Oceania Africa North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
Anguilla
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Antigua and Barbuda
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
Aruba
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Barbados
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
Belize
Poland
Pakistan
Ecuador
Tokelau
Reunion
Bermuda
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
British Virgin Islands
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Canada
Russia
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Caribbean Netherlands
San Marino
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Cayman Islands
Serbia
Taiwan
Peru
Vanuatu
Seychelles
Collectivity of Saint Martin
Slovakia
Tajikistan
Suriname
Palau
Sierra Leone
United States
Slovenia
Thailand
Uruguay
Northern Mariana Islands
Somalia
U.S. Virgin Islands
Spain
Turkmenistan
Venezuela
Niue
South Africa
Costa Rica
Svalbard and Jan Mayen
Uzbekistan
American Samoa
South Sudan
Cuba
Sweden
Vietnam
Australia
Sudan
Curaçao
Switzerland
Malaysia
Cook Islands
Swaziland
Dominica
Ukraine
Macau
Federated States of Micronesia
Tanzania
Dominican Republic
United Kingdom
Kyrgyzstan
Fiji
The Gambia
El Salvador
Vatican City
Armenia
French Polynesia
Togo
Greenland
Åland Islands
Azerbaijan
Guam
Tunisia
Grenada
Moldova
Bangladesh
Kiribati
Uganda
Guadeloupe
Malta
Bhutan
Marshall Islands
Western Sahara
Guatemala
Luxembourg
British Indian Ocean Territory
Nauru
Zambia
Haiti
Andorra
Brunei
New Caledonia
Zimbabwe
Honduras
Austria
Cambodia
New Zealand
Mozambique
Jamaica
Belarus
China
Norfolk Island
Morocco
Martinique
Belgium
Christmas Island
Mayotte
Montserrat
Bosnia and Herzegovina
Cocos (Keeling) Islands
Mauritius
Nicaragua
Bulgaria
Georgia
Angola
Panama
Croatia
Hong Kong
Benin
Puerto Rico
Cyprus
India
Botswana
Saint Kitts and Nevis
Czech Republic
Indonesia
Burkina Faso
Saint Lucia
Denmark
Japan
Burundi
Saint Pierre and Miquelon
Estonia
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Laos
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt