Publish your products
Pearl Mantels 140-56 Classique 56-Inch Fireplace Mantel

Pearl Mantels 140-56 Classique 56-Inch Fireplace Mantel

  • Eco-friendly full mantel surround Asian hardwoods and veneers with unfinished paint and stain grade.
  • Inside dimensions of mantel opening 56 inches wide by 42 inches high.
  • 1 1/2" projection behind the mantel allows for easy installation over your non-combustible material such as marble or slate and scribe molding set included to finish the look and hide any gaps.
  • Ships in three pieces; Simple nuts and bolts assembly and mitered hanger board set up included for easy installation.
  • Look for the pearl inlay that graces the right hand side of the shelf as proof that you have received an authentic Pearl Mantel.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: 140-56
    Item Weight: 86 pounds
    Product Dimensions: 49.5 x 8 x 56 inches
    Item model number: 140-56
    Size: 56 Inch
    Color: Unfinished
    Style: Traditional
    Finish: Unfinished
    Material: Wood
    Special Features: Distressed Eco-Friendly

Technical specification
  • Unique ref.Pearl-Mantels-140-56-Classique-56-Inch-Fireplace-Mantel
  • Product familyHome Décor
  • Product groupMantel
  • TypeDocumentation (information only)
  • Date of publishing2019-02-14
  • Edition number1
  • Width (inches)56
Related
  • Material mainWood
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Other
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit