DecoBoard MDF.MR 19 mmDecoBoard MDF.MR 19 mmDecoBoard MDF.MR 19 mmDecoBoard MDF.MR 19 mmDecoBoard MDF.MR 19 mmDecoBoard MDF.MR 19 mmDecoBoard MDF.MR 19 mm
View previous images
View next images

DecoBoard MDF.MR 19 mm

Medium-density fibreboard with uniform construction, reduced swelling behaviour and decorative melamine resin facing on both faces (MR = Moisture Resistant = with improved swelling values for damp areas).
Specification
  • Areas of application: Carcass and front quality for furniture manufacture, shop fitting and interior design with higher demands on moisture resistance. Edges can be profiled and lacquered.

    Product features: decorative variety; easy care; antimicrobial; food harmless; low swelling / moisture resistant

    FSCquality available: yes

    PEFC quality available: yes

    Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³)

    Formaldehyde emission class: E1 E05; CARB Phase 2 / TSCA Title VI

    Product standard: EN 14322

    Formats: 2655 mm x 2100 mm; 5310 mm x 2100 mm
Technical specification
  • Unique ref.DecoBoard-MDF_MR-19-mm
  • Collection setDirect faced boards
  • CollectionPfleiderer DecoBoard
  • TypeBuilding Materials
  • Date of publishing2021-08-31
  • Edition number1
  • Depth (mm)19
Related
  • Material mainMFC board
  • Material secondaryLaminated Paper
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials
  • IFC classificationMaterial

Region availability

Europe Asia Oceania
Albania
Taiwan
New Zealand
Jersey
Singapore
Australia
Italy
Japan
Isle of Man
China
Ireland
United Arab Emirates
Hungary
Bahrain
Guernsey
Qatar
Greece
Gibraltar
Germany
France
Finland
Faroe Islands
Denmark
Czech Republic
Cyprus
Croatia
Bulgaria
Bosnia and Herzegovina
Belgium
Austria
Andorra
Liechtenstein
Luxembourg
Macedonia (FYROM)
Åland Islands
Vatican City
United Kingdom
Switzerland
Sweden
Spain
Slovenia
Serbia
San Marino
Romania
Portugal
Norway
Netherlands
Montenegro
Monaco
Moldova
Malta
Slovakia