Publish your products
Vetro Sconce PW Wall

Vetro Sconce PW Wall

4.8 out of 5 stars4.8(5 reviews)
Two-piece cast and machined aluminum outer housing contains electrical components. Hand-blown triplex glass provides an even spread of illumination along the length of the inner primary element.

Features
1. Power Head: Comprised of die-cast and extruded aluminum components with a brushed clear lacquer finish.
2. Backplate: Die Cast Aluminum, Brushed and Clear Lacquer Finish.
3. Inner Element: a 10" diameter (SG01L) or an 8" diameter (SG02L) cylindrical section of clear extruded glass with polished edges. A 10" diameter (SA01L) or an 8" diameter (SA02L) cylindrical section of clear acrylic is also available.
4. Luminaire Mounting: Luminaire can be mounted glass up, glass down or glass to either side (shown glass down above).

Lamping
LED: 8W Max. Input Voltage Input Frequency LED Drive Current Input Power Power Factor 120V 50/60Hz 350mA 8W >0.9
Incandescent: 50W Max. T4 mini-candelabra.
Compact Flourescent: 13W Max. 4-pin TT & QT.
General Electric Osram/Sylvania Philips (1) 13W Twin Tube 4-Pin Compact Fluorescent Lamp** F26TBX/*/A/4P CF26DT/E/IN/* PL-T26W/*/4P/ALTO N/A CF13DS/E/* N/A (1) 13W Quad Tube 4-Pin Compact Fluorescent Lamp F13DBX/SPX*/4P CF13DD/E/* PL-C13W/*/4P/ALTO * Manufacturers color temperature designation.

Electrical
Dimming: All configurations are non-dimmable.
LED Board: Array of high brightness white LEDs.
LED Thermal Management: Heat sink design maintains junction temperature for consistent, reliable performance and 50,000 hour lifetime at 70% lumen maintenance.
Incandescent: E11 Base, porcelain, nickel plated copper alloy screw shell.
Compact Fluorescent:
13W Twin: 2GX7 Base, high impact thermoset polymer with brass contacts.
13W Quad: G24Q-1 Base, high impact thermoset polymer with brass contacts.
CFL Ballasts 13 Watts TT 13 Watts QT Voltage 120 V 277 V 120 V 277 V Watts (max) 16 W 11 W 20 W 14 W Amps (max) .136 A .08 A .174 A .114 A
Labels
cULus Listed.
Suitable for damp locations
Technical specification
  • Unique ref.vetro_pw
  • Product familyDecorative
  • Product groupWall Sconces
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit