Polysafe Vogue Ultra PURPolysafe Vogue Ultra PURPolysafe Vogue Ultra PURPolysafe Vogue Ultra PURPolysafe Vogue Ultra PUR
View previous images
View next images
Polyflor

Polysafe Vogue Ultra PUR

Polysafe Vogue Ultra PUR is a heavy-duty, safety flooring available in a range of 18 traditional colours with a multi-coloured chip decoration available in 2mm gauge. The range combines the assurance of sustainable slip resistance with high durability for years of performance and Polysafe Vogue Ultra achieves 36+ on the Pendulum Wet Test (Slider 96), R10 (DIN 51130) on the Ramp Test and is fully HSE compliant. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Polysafe Vogue Ultra PUR is a hugely popular and highly available safety vinyl range combining the assurance of sustainable slip resistance with high durability for years of performance. Available in 18 traditional and clean designs, the range incorporates safety aggregates in the vinyl to create a safe yet attractive interior, achieving 36+ on the pendulum wet test (slider 96). Polysafe Vogue Ultra features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits. The range is typically used in water spillage areas such as food preparation areas, bar serveries, clinics, laundry and sluice rooms, washrooms, WCs, classrooms, laboratories and many institutional applications.
Specification
  • • Overall Length: 20000 mm
    • Overall Width: 2000 mm
    • Overall Wear Layer
    • Overall Height: 2 mm
    • Gross Weight 2.0mm: 2400 g/m2
    • Shipping Weight
    • Access Clearance Top
    • Access Clearance Bottom
    • Access Clearance Left
    • Access Clearance Right
    • Access Clearance Front
    • Access Clearance Rear
    • Material : PVC
    • Colour Options : Light, medium, dark
    • RBG Codes
    • Features : Multi-chip decoration, aluminium oxide and silicon carbide particles incorporated in the vinyl to improve traction and safety underfoot.
    • Material Description
    • Finish: Cross-linked polyurethane reinforcement- life time polish free
    • Material Texture
    • Electrical Behaviour: ≤2kV
    • Castor Chair : Suitable
    • Slip Resistance Value: EN 13845 ESf
    • Slip Resistance Value: DIN 51130_ R10
    • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96
    • Surface Roughness: To BS 1134, 20μm
    • Residual Indentation: <0.1>
    • Chemical Resistance: Good resistance to dilute acids and alkalis
    • Bacterial resistance: ISO 846 PART C, does not favour growth
Technical specification
  • Unique ref.Polysafe-Vogue-Ultra-PUR
  • Collection setVinyl
  • CollectionSafety Floor
  • TypeObject (single object)
  • Date of publishing2021-01-13
  • Edition number1
  • Width (mm)2
  • Width (mm)2000
Related
  • Material mainPVC
  • Material secondaryVinyl
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Laminate