Publish your products
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
Silentflor PUR - heterogeneous 19dB vinyl flooring
    Polyflor

    Silentflor PUR - heterogeneous 19dB vinyl flooring

    The Silentflor PUR collection presents beautifully replicated wood planks and vivid abstract effects in a practical and durable vinyl sheet format with acoustic properties. Available in 36 shades and acheiving 19dB impact sound reduction, the collection has been specifically developed for heavy commercial installations including education, healthcare, office, leisure and retail sectors. The UK manufactured heterogenous sheet range features a 3.7mm gauge and 0.65mm wear layer with varying surface embosses for an authentic and contemporary surface finish. Features PUR for easier cleanability and maintenance cost savings. With low VOCs, Silentflor also achieves a BRE Global A+ rating (ENP 415) in the Green Guide to Specification in use areas such as education and healthcare.

    Specification
    • Silentflor PUR is a commercial grade flexible vinyl sheet floor covering with a heterogeneous construction which features 19dB impact sound reduction. Available in 36 shades with a 3.7mm gauge it is ideal for use in commercial interiors, healthcare and education facilities to reduce unwanted sound. The range is 100% recyclable, contains 10% recycled content and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. 

      • Overall Length: 20000 mm
      • Overall Width: 2000 mm
      • Overall Height: 3.7 mm
      • Gross Weight: 2550 g/m2
      • Material : PVC
      • Colour Options: Wood, stone, abstract
      • Features: 3.7mm gauge, 0.65mm wear layer, 36 shades, 19dB impact sound reduction
      • Finish: Cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Impact Sound Reduction: 19 db
      • Life Cycle Analysis: A+ ENP 415
      • Location of Manufacturer: UK
      • Environmental Product Declaration: Generic EN 15804 EPD available
      • Responsible Sourcing of Materials: BES 6001 Excellent
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certified
      • Recycled Content: 10%
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Silentflor-PUR
    • Product familyVinyl
    • Product groupHeterogeneous Flooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)3.7
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_32
    • Uniclass 2015 DescriptionFoam backed polyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Bulgaria
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Cyprus
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Denmark
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Estonia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Faroe Islands
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Finland
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    France
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Gibraltar
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Greece
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Guernsey
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Iceland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Ireland
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Isle of Man
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Italy
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Jersey
    Israel
    Grenada
    Ethiopia
    Samoa
    Latvia
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Liechtenstein
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Lithuania
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Malta
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Moldova
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Monaco
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Montenegro
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Norway
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Poland
    Malaysia
    Nicaragua
    Madagascar
    Portugal
    Maldives
    Panama
    Malawi
    Romania
    Mongolia
    Puerto Rico
    Mali
    Russia
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    San Marino
    Nepal
    Saint Lucia
    Mauritius
    Spain
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Svalbard and Jan Mayen
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Sweden
    Pakistan
    Saint-Barthélemy
    Mozambique
    Ukraine
    Palestine
    Sint Maarten
    Namibia
    United Kingdom
    Philippines
    The Bahamas
    Niger
    Vatican City
    Qatar
    Trinidad and Tobago
    Nigeria
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Singapore
    U.S. Virgin Islands
    Reunion
    South Korea
    United States
    Rwanda
    Sri Lanka
    Saint Helena
    Syria
    São Tomé and Príncipe
    Taiwan
    Senegal
    Tajikistan
    Seychelles
    Thailand
    Sierra Leone
    Türkiye
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit