Publish your products
Polysafe Wood fx PUR - safety vinyl flooring
Polysafe Wood fx PUR - safety vinyl flooring
Polysafe Wood fx PUR - safety vinyl flooring
Polysafe Wood fx PUR - safety vinyl flooring
Polysafe Wood fx PUR - safety vinyl flooring
    Polyflor

    Polysafe Wood fx PUR - safety vinyl flooring

    Polysafe Wood fx PUR is a high specification, decorative safety vinyl flooring range, featuring 12 authentic reproductions of popular and high clarity wood designs. Fully HSE compliant achieving a sustainable slip resistance of 36+ RRL Pendulum (slider 96), R10 (DIN51130) on the Ramp Test. Conforms to EN 13845 and 50,000 cycles abrasion test, BRE Global A+ Rated Product (Certificate No: ENP 415). The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Ideally suited for heavy traffic areas where there are risks of water spillage and other contaminants in commercial and residential areas. Polysafe Wood fx PUR is a high specification, decorative safety vinyl flooring range combining the assurance of sustainable wet slip resistance with high durability for years of performance. Featuring 12 authentic reproductions of popular and high clarity wood designs, the range incorporates a light to dark colour spectrum to create a safe yet attractive interior in commercial or residential areas. These virtually invisible aluminium oxide particles incorporated through the perfromance layer to improve traction and safety underfoot.Fully HSE compliant achieving a sustainable wet slip resistance of 36+ on the pendulum wet tests (slider 96), R10 (DIN51130) on the Ramp Test. Polysafe Wood fx features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits.Ideal for Healthcare and educational settings.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Wear Layer: 0.7 mm • Overall Height: 2 mm • Gross Weight : 2780 g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Light, medium, dark wood grains • RBG Codes • Features : Particle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets • Material Description • Finish: Cross-linked polyurethane reinforcement- life time polish free • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845 ESf • Slip Resistance Value: DIN 51130_ R10 • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96 • Surface Roughness: To BS 1134, 20μm • Residual Indentation: <0.1mm> • Chemical Resistance: Good resistance to dilute acids and alkalis • Bacterial resistance: ISO 846 PART C, does not favour growth
    Technical specification
    • Unique ref.Polysafe-Wood-fx-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit