Publish your products
Polysafe Mosaic PUR - safety vinyl flooring
Polysafe Mosaic PUR - safety vinyl flooring
Polysafe Mosaic PUR - safety vinyl flooring
Polysafe Mosaic PUR - safety vinyl flooring
Polysafe Mosaic PUR - safety vinyl flooring
    Polyflor

    Polysafe Mosaic PUR - safety vinyl flooring

    Polysafe Mosaic PUR is a heavy-duty, safety flooring available in a range of 10 fresh colours with an impressive high density flake decoration, available in a 2mm gauge combining the assurance of sustainable slip resistance with high durability for years of performance. Polysafe Mosaic achieves 36+ on the Pendulum Wet Test (Slider 96), R10 (DIN 51130) on the Ramp Test and is fully HSE compliant. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Polysafe Mosaic PUR is a hugely popular and highly available safety vinyl range combining the assurance of sustainable slip resistance with high durability for years of performance. Available in 10 fresh and clean designs, the range features a carborundum-free and high density flake decoration achieving 36+ on the pendulum wet test (slider 96). Polysafe Mosaic features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits. The range can be used in front of house areas with risk of spillage such as corridors, circulation areas, receptions, hospital wards, classrooms, shops, bars and cafés as well as social housing applications and normal back of house safety areas.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Wear Layer • Overall Height: 2 mm • Gross Weight 2.0mm: 2400 g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Light, medium, dark • RBG Codes • Features : High density flake decoration, aluminium oxide and silicon carbide particles incorporated in the vinyl to improve traction and safety underfoot. • Material Description • Finish: Cross-linked polyurethane reinforcement- life time polish free • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845 ESf • Slip Resistance Value: DIN 51130_ R10 • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96 • Surface Roughness: To BS 1134, 20μm • Residual Indentation: <0.1> • Chemical Resistance: Good resistance to dilute acids and alkalis • Bacterial resistance: ISO 846 PART C, does not favour growth
    Technical specification
    • Unique ref.Polysafe-Mosaic-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit