Publish your products
SIGMAISOL EPS ETICS system

SIGMAISOL EPS ETICS system

This product SIGMAISOL EPS is an ETICS (External Thermal Insulation Composite System with rendering). The ETICS kit comprises a prefabricated insulation product of expanded polystyrene (EPS) to be bonded or mechanically fixed onto a wall. The insulation product is faced with a rendering system consisting of one or more layers (site applied), one of which contains reinforcement. The rendering is applied directly to the insulating boards, without any air gap or disconnecting layer. The ETICS may include special fittings (e.g. base profiles, corner profiles) to treat details of ETICS (connections, apertures, corners, parapets, sills).
Specification
  • The product named SIGMAISOL EPS is a complex ETICS system with plastering works - a system, fully or partially glued, with additional mechanical fastening, consisting of elements; produced by the Applicant and provided by suppliers. Accordingly, the SIGMAISOL EPS system includes: Adhesive SIGMA ISOL PW Dry Product based on cement with fibers and organic binder Composition: roughly: cement 28%, sand 71%, organic binder 1% Mixing ratio with water: from 0,23 to 0,26 l/ per 1kg of dry adhesive Consumption: from 1,4 to 1,6 kg/m2 x mm - Insulation material: SIGMAISOL EPS EPS 100 according to norm EN 13163 Thickness: from 30 to 240 mm; Minimum resistance to strength: TR100 - Basecoat SIGMA ISOL PW Dry Product based on cement with fibers and organic binder Composition: roughly cement 28%, sand 71%, organic binder 1% Mixing ratio with water: from 0,23 to 0,26 l/ per 1kg of dry adhesive Consumption: from 1,4 to 1,6 kg/m2 x mm; Thickness in mm: 3-5 mm - Mesh: a) Name: PPG Rete mesh – Mass surface 150 g/m2; b) Name SigmaNet 165 – Mass surface 165 g/m2; - Pigmented primer a) SIGMAPRIM ASSIST : Liquide with acrylic binder and fillers for acrylic plaster Composition: binder 14%; fillers: 60% Consumption: from 8 to 10 m2/l b) SIGMA ACRYLSILOXAN FILLPRIMER: Liquide with acryl-siloxan binder and fillers for acryl-siloxan plaster Composition: binder 15%; fillers: 64% Consumption: from 4 to 6 m2/l - Plasters a) SIGMA ACRYL PUTZ Acrylic plaster: Liquide with acrylic binder, stones and fillers Composition: binder 11%; fillers: 71%; Facture; spread, Sigma Acryl Putz Superfein : 0,3÷0,7mm; Sigma Acryl Putz Fein : 0,5÷1,2mm; Sigma Acryl Putz Mittel: 1,2÷1,5mm Sigma Acryl Putz Groβ:1,1÷1,8 mm; Consumption: Sigma Acryl Putz Superfein : 1,5 – 2,0 Kg/m²; Sigma Acryl Putz Fein : 2,0 – 2,2 Kg/m²; Sigma Acryl Putz Mittel: 2,1 – 2,5 Kg/m²; Sigma Acryl Putz Groβ : 2,3 – 2,6 Kg/ m² b) ) SIGMA ACRYLSILOXAN PUTZ AcrylSiloxan plasters: Liquide with acrylsiloxan binder, stones and fillers Composition: binder 11%; fillers: 71%; Facture; spread, Sigma AcrylSiloxan Putz Superfein : 0,3÷0,7mm; Sigma AcrylSiloxan Putz Fein :1,2 mm. Sigma AcrylSiloxan Putz Mittel :1,5mm Sigma AcrylSiloxan Putz Groβ :1,1÷1,8 mm; Consumption: Sigma AcrylSiloxan Putz Superfein : 1,5 – 2,0 Kg/m²; Sigma AcrylSiloxan Putz Fein ; 2,0 – 2,2 Kg/m²; Sigma AcrylSiloxan Putz Mittel: 2,1 – 2,5 Kg/m²; Sigma AcrylSiloxan Putz Groβ :2,3 – 2,6 Kg/ m² c) SIGMAFACADE PUTZ SELFCLEAN Liquide with acryl binder, stones and fillers Composition: binder 27%; fillers: 60%; Facture; spread, 1,5mm; Consumption: 1,9 – 2,2 kg/m2
Technical specification
  • Unique ref.sigmaisoleps
  • Product familySIGMA
  • Product groupETICS SYSTEM
  • TypeBuilding Materials
  • Date of publishing2022-03-16
  • Edition number1
Related
  • Material mainInsulation
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationBuilding Element
  • ETIM CodeEG020100
  • ETIM NameBuilding - Finishing materials
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodeSs_25
  • Uniclass 2015 DescriptionWall and barrier systems
  • OmniClass Number23-13 25 19 15
  • OmniClass TitleThermal Insulation Coatings

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit