Publish your products
Roof Tile
Roof Tile
Roof Tile
Roof Tile
Roof Tile
Roof Tile
    PREFA

    Roof Tile

    2.2 out of 5 stars2.2(6 reviews)

    Weighing just 2.3 kg/m², PREFA roof tiles are one of the most resistant roof materials that exist. Even intact older roof structures can be renovated easily and affordably with small-format aluminium tiles. Four roof tiles are sufficient to cover an entire square metre of roof surface. 

    • Available in 9 standard colours
    • Complete range of accessories
    • Alloy according to EN 1396
    • Surface treatment in a coil-coating procedure
    Specification
      • Available in 9 standard colours (stucco surface)
      • Also available with a smooth finish upon request

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 600 × 420 mm (cover)

      WEIGHT:1 m² = approx. 2.3 kg = 4 tiles

      ROOF PITCH:
      from 12° (rafter length: up to 7 m)
      from 14° (rafter length: up to 7-12 m)
      from 16° (rafter length: over 12 m)

      INSTALLATION: on solid sheathing (at least 24 mm); or with snow loads greater than 3.25 kN/m² (reference height for Switzerland: 925 m); or in terrain categories 0, I or II, solid sheathing with a bitumen layer is required

      FASTENING: 2 PREFA patent clips per roof tile = 8 clips per m²

    Technical specification
    • Unique ref.roof-tile
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)420
    • Width (mm)600
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.57
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit