Publish your products
Roof sandwich panels with 120mm PIR/PUR core
Roof sandwich panels with 120mm PIR/PUR core
Roof sandwich panels with 120mm PIR/PUR core
    Profholod

    Roof sandwich panels with 120mm PIR/PUR core

    Polyisocyanurate (PIR) panels

    Sandwich panels with the fire-proof polyisocyanurate PIR filler are designed for construction of big refrigerating groups, terminals and other buildings with the elevated fire safety requirements. They have the best characteristics among the hydro and heat insulation materials, and are easy to mount. They can have smooth or profiled surface of any RAL color.

    Polyurethane foam (PUR) panels

    Polyurethane foam PUR sandwich panels are designed for the construction of refrigerating chambers, small warehouses, heat-insulation of industrial facilities, construction of technical and auxiliary buildings. They have the elevated hydro and heat insulation properties, are economical and easy to mount. They can have smooth or profiled surface of any RAL color.

    Specification
    • Functions:

      - roofs

      Usage:

      - refrigerating warehouses

      - commercial and industrial buildings

      - logistics centers

      - offices

      - rural constructions

      - sport halls

      Technical details:

      - core: polyisocyanurate PIR, polyurethane PUR

      - thickness: 120/160 (mm)

      - thermal insulation U: 0,15 [120/160] (W/m²K)

      - weight: 13,1 (kg/m²)

      - module widght: 1000 (mm)

      - total widght: 1070 (mm)

      - panel lenght: 2,00 – 13,60 (m)

      - standard plate thickness: 0,50 (mm)

      - adjusted outer plate thickness: 0,40 – 0,70 (mm)

      - adjusted inner plate thickness: 0,40 – 0,70 (mm)

      - coatings: Ral, Zinc, Aisi 304, Aisi 430, PVDF, PuralFarm, Granit Farm, Food Safe

      - fire resistance: RE30

      - minimum roof inclination > 7% – for panels joined at length or with skylights > 5% – for continuous panels and without skylights

      - reaction to fire (Euroclass): C-s2-d0

      - colors: all colors in RAL-catalog

      Outer profiles:

      - trapezoidal

      Inner profiles:

      - microprofiled

      - smooth

    Technical specification
    • Unique ref.PIR-PUR-RSP-120mm
    • Product familySandwich panel
    • Product groupRoof sandwich panel
    • TypeBuilding Materials
    • Date of publishing1918-09-19
    • Edition number1
    • Width (mm)1000
    Related
    • Material mainPolyisocyanorate PIR
    • Material secondarySteel
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_20_93_84_84
    • Uniclass 2015 DescriptionStructural insulated roof panels
    • CSI MasterFormat 2014 Code07 41 00
    • CSI MasterFormat 2014 TitleRoof Panels
    • OmniClass Number23-13 35 21 19 15
    • OmniClass TitleStructural Insulated Panels

    Region availability

    Europe North America
    Russia
    United States
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit