ELECTRIC PULSE - FOR BRICK WALLS - FOR FLOOR MOUNTED BOWL
FIELDS OF APPLICATION
For brick walls
For floor-mounted bowl
Adjustable rinsing 9 litres 6 litres 4 litres
User detection distance from 0.5 to 1.5 metres 2115000201
Specification
FEATURES AND EQUIPMENT
- Polyethylene tank 8 cm total thickness
- Anti-condensation
- Plaster holder pre-built mesh
- Water connection from above misalinied on the left
- 1/2” stop cock with support
- 4 supporting brackets with tank vastening screws
- 35 x 11 cm adjustable flush pipe (+2-2 cm)
- Foam protection, convers and cap for rinsing pipe ajustment
- Eccentric escutcheon and 22 cm joint
- Ø 48-58 mm combined clamp with clamp cover
- From Ø 40 mm to Ø 45 mm extension socket, OR 143 and Ø 55-44 mm clamp
- Gasket lubricant package
- Foam protection for door and inner parts
- 220 VAC - 12 VDC power suppy with 3 m cable and connector
- Stainless steel cover plate with IR sensor vandal proof locking screws supplied with wrench
- Inspection door with servomotor and board with bluetooth
- Recessed box and sheath 3 m
TECHNICAL DATA
dynamic pressure 0,1-10 bar
maximum water temperature 25°C
rinsing regulation range 9l - 6l - 4l
rinsing quantity predetermined setting - out 9l
user detection distance from 0.5 to 1.5 metres
preordained setting 0.8 metres
sensor incline for normal bowls