PUSH-BUTTONS FLUSH TANK FOR BRICK WALLS - FOR FLOOR MOUNTED BOWL
FIELDS OF APPLICATION
For brick walls
For floor-mounted bowl
Two quantities water rinsing
Specification
FEATURES AND EQUIPMENT
- Polyethylene tank 7,5 cm total thickness
- Plaster holder pre-built mesh
- Front control with two quantities rinsing
- Water connection from above misaligned on the left
- 1/2” stop cock with support
- 4 supporting brackets with tank fastening screws
- 35 x 11 cm adjustable flush pipe (+2-2 cm)
- Foam protection, covers and cap for rinsing pipe adjustment
- Eccentric escutcheon and 22 cm joint
- Ø 48-58 mm combined clamp with clamp cover
- From Ø 40 mm to Ø 45 extension socket, OR 143 and Ø 55-44 mm clamp
- Gasket lubricant package
- Foam protection for door and inner parts
- Anti-condensation
TECHNICAL DATA
dynamic pressure 0,1-10 bar
maximum water temperature 25°C
rinsing quantity predetermined setting - out 6-3l
long - rinsing regulation range 6-4l
short - rinsing regulation range 3-2,5-2l