Publish your products
BRISK17 Field-Adjustable Ultra-Economy Wall Pack Entry Light
BRISK17 Field-Adjustable Ultra-Economy Wall Pack Entry Light

    BRISK17 Field-Adjustable Ultra-Economy Wall Pack Entry Light

    KEY FEATURES

    • High output, high efficiency, Ultra-economy entry light
    • Available field-adjustable CCT (3000K/4000K/5000K)
    • Available wattages: 20W and 30W
    • Comes with integrated photocell
    • 0-10V dimming standard
    • UL listed for wet locations
    • 5-year limited warranty
    Specification
      • COMPLIANCE
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
          • DLC Product Code: PLLLMBSHJ6UX (BRISK17FA20)
          • DLC Product Code: S-J0FC5L (BRISK17FA30)
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • LED CHARACTERISTICS
        • LEDS
          • Long-life, high-efficacy, surface-mount LEDs
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • 20W: 120V: 0.20A, 208V: 0.10A, 240V: 0.08A, 277V: 0.07A
            • 30W: 120V: 0.26A, 208V: 0.15A, 240V: 0.13A, 277V: 0.12A
        • Photocell
          • 120-277V compatible, Integrated Button Photocell included.
        • Note
          • All values are typical (tolerance +/- 10%)
      • FIELD ADJUSTABLE
        • Color temperature selectable by 3000K, 4000K, and 5000K
      • CONSTRUCTION
        • IP Rating
          • Ingress protection rating of IP65 for dust and water
        • Cold Weather setting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 45°C (113°F)
        • Housing
          • Precision die-cast aluminum housing and door frame
        • Mounting
          • Hinged wiring access and conduit entries on the back sides, top, and bottom make installation a snap
        • Lens
          • Polycarbonate lens
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color
    Technical specification
    • Unique ref.brisk17-field-adjustable-ultra-economy-wall-pack-entry-light
    • Product familyExterior Lighting
    • Product groupWall Pack Lights
    • TypeObject (single object)
    • Date of publishing2024-11-13
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit