Publish your products
CURV Surface Mount CCT Adjustable Light
CURV Surface Mount CCT Adjustable Light
CURV Surface Mount CCT Adjustable Light
CURV Surface Mount CCT Adjustable Light
CURV Surface Mount CCT Adjustable Light

    CURV Surface Mount CCT Adjustable Light

    A low-profile design and numerous size options create a look and feel that can match any space. This line of surface mounts is field adjustable, allowing you to choose from five color temperatures with the flick of a switch, giving you the flexibility to customize an area’s appearance with a single fixture!

    KEY FEATURES

    • Surface mounts to ceiling or wall
    • Available in multiple sizes: 11", 12", 14", 18", and 19"
    • Field-adjustable "set and forget" color temperature: 2700/3000/3500/4000/5000K selectable
    • 90 CRI across all models
    • Diffused lens provides soft, smooth light
    • Optional brushed nickel decorative ring (CRVFAD series)
    • Ideal for hospitality and multi-family residential applications
    • Triac and 0-10V dimming options
    • Available with integrated microwave motion sensors
    • Suitable for wet locations
    • 50,000-hour LED lifespan
    • Energy Star compliant
    • California Title 24 Part 6 (T24 JA8) compliant
    • RoHS compliant — mercury and UV free
    • FCC compliant (Part 15)
    Specification
    • Compliance

      • UL Listed
      • Wet location rated
      • IP64 ingress protection rating
      • Energy Star compliant
      • California Title 24 JA8 compliant
      • FCC Part 15 compliant
      • RoHS compliant; mercury and UV free

      Construction

      • Product type: Field-adjustable surface mount, round fixture
      • Enclosure material: CRVFAS — plastic; CRVFAD — metal + plastic
      • Finish: CRVFAS — white; CRVFAD — brushed nickel
      • Lens: polycarbonate
      • Trim style: smooth
      • Beam angle: CRVFAS — 120°; CRVFAD — 130°

      Electrical

      • Input voltage: 120V (standard) or 120–277V (universal)
      • Operating frequency: 60 Hz / 50–60 Hz
      • THD: ≤20%
      • Power factor: ≥0.9
      • Operating temperature: -4°F to 104°F (-20°C to 40°C)
      • Dimming: Triac (120V models) or microwave sensor models use universal voltage with no Triac dimming
      • All values typical with ±10% tolerance

      Installation

      • Surface mount directly to junction box

      Wattage & Output Summary

      • 16W models: 1,100–1,150 lumens, 69–72 efficacy (lm/W), equivalent to 75W
      • 20W models: 1,400–1,500 lumens, 70–75 efficacy (lm/W), equivalent to 125W
      • 32W models: 2,200–2,450 lumens, 69–77 efficacy (lm/W), equivalent to 150W

      Lifespan & Warranty

      • 50,000-hour L70 LED lifespan
      • 5-year limited warranty covering light output, color stability, driver performance, and fixture finish
    Technical specification
    • Unique ref.curv-surface-mount-cct-adjustable-light
    • Product familyInterior Lighting
    • Product groupSurface Mounted Lights
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit