Publish your products
ENTRA® Field-Adjustable Entry Light
ENTRA® Field-Adjustable Entry Light
ENTRA® Field-Adjustable Entry Light
ENTRA® Field-Adjustable Entry Light

    ENTRA® Field-Adjustable Entry Light

    The redesigned ENTRA puts lighting control at your fingertips with three selectable wattages and CCTs in one fixture. Easily adjust settings to create the perfect ambiance for your entryway, walkway, or corridor with just one single SKU. ENTRA features a vandal-resistant polycarbonate housing and lens that stand up to impact while maintaining a clean, contemporary appearance. It also has an IP65 rating that protects it against dust and water.

    The integrated on/off photocell automatically activates your lighting at dusk and turns it off at dawn, saving energy without sacrificing
    safety. This set-it-and-forget-it feature ensures your entryways are properly illuminated when needed.

    KEY FEATURES

    • Field-adjustable entry light with selectable wattages: 14/11/7W (Default 14W)
    • Adjustable CCT: 3000/4000/5000K (Default 4000K)
    • Driver: 120–277V with 0-10V dimming (dims to off)
    • Comes with selectable on/off photocell (Default off)
    • Suitable for wet locations
    • IP65 rated
    • Vandal resistant
    • ADA compliant for wall-mounted luminaires
    • 100,000-hour LED lifespan
    • 5-year limited warranty
    Specification
    • Compliance

      • UL Listed; suitable for wet locations
      • IP65 rated for dust and water ingress protection
      • ADA compliant for wall-mounted luminaires
      • Trade Agreements Act compliant (product of Cambodia, designated country end product)
      • IESNA LM-79 and LM-80 tested by independent laboratory

      LED Characteristics

      • Long-life, high-efficacy, surface-mount LEDs
      • 100,000-hour lifespan based on IES LM-80 results and TM-21 calculations
      • Color uniformity per ANSI C78.377-2017
      • CRI: 84 at 3000K and 5000K; 86 at 4000K (all wattages)

      Construction

      • Wall mount
      • Die-cast aluminum housing
      • Frosted polycarbonate lens
      • Silicone gaskets
      • Aluminum reflector with high-reflectance white finish
      • Minimum starting temperature: -40°F (-40°C)
      • Maximum ambient temperature: 104°F (40°C)
      • BUG Rating: B0-U3-G2
      • Mercury and UV free; RoHS-compliant components
      • High-durability, long-lasting color finish; available in bronze or white

      Field Adjustable Settings

      • Wattage: 14/11/7W (14W default)
      • Color temperature: 3000/4000/5000K (4000K default)
      • Photocell: On/Off (Off default)

      Electrical

      • Driver: Constant Current, Class 1, 120–277V, 50/60 Hz
      • 0–10V dimming; dims down to off (requires separate 0–10V DC dimming circuit)
      • Surge protection: 2kV L-L and 2kV L/N-G
      • Integrated on/off photocell included
      • THD at 4000K:
        • 14W: 5.46% at 120V / 10.99% at 277V
        • 11W: 4.79% at 120V / 16.23% at 277V
        • 7W: 11.63% at 120V / 24.93% at 277V
      • Power Factor:
        • 14W: 99.5% at 120V / 94.5% at 277V
        • 11W: 99.6% at 120V / 91.1% at 277V
        • 7W: 98.4% at 120V / 82.9% at 277V
      • Amperage draw:
        • 14W: 120V: 0.12A, 208V: 0.07A, 240V: 0.06A, 277V: 0.05A
        • 11W: 120V: 0.10A, 208V: 0.06A, 240V: 0.05A, 277V: 0.04A
        • 7W: 120V: 0.06A, 208V: 0.04A, 240V: 0.04A, 277V: 0.03A

      Warranty

      • 5-year limited warranty covering light output, driver performance, and paint finish
    Technical specification
    • Unique ref.entra-field-adjustable-entry-light
    • Product familyExterior Lighting
    • Product groupWall Pack Lights
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit