Publish your products
GUS17 Field-Adjustable Wrap Lighting

GUS17 Field-Adjustable Wrap Lighting

KEY FEATURES

  • Available models with selectable wattages:
    • 2 Ft: (25/20/15W)
    • 4 Ft: (50/40/30W)
  • Field-adjustable CCT: 5000/4000/3500K
  • Available with smart controls. Multi-sensor remote sold separately
  • UL Listed for damp locations
  • 0-10V dimming
  • 5-Year, limited warranty
Specification
    • CONSTRUCTION
      • Cold Weather Starting
        • The minimum starting temperature is -20°C (-4°F)
      • Cold Weather Starting for battery back-up
        • The minimum starting temperature is 0°C (32°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 45°C (113°F)
      • Maximum Ambient Temperature for battery back-up
        • Suitable for use in up to 50°C (122°F)
      • Mounting
        • Surface mounting standard. GUS17 VHOOK and GUS17 JOIN KIT ordered separately.
      • Housing
        • Color coated steel sheets
      • Lens
        • Polycarbonate
      • Finish
        • Formulated for high durability and long-lasting color
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Consistency
        • 4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • COMPLIANCE
      • UL Listed
        • Suitable for damp locations
      • IESNA LM-79 & LM-80 Testing
        • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • DLC Listed
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, Class P, 120-277V, 50/60 Hz,
          • GUS17-2 25W: 120V: 0.21A, 208V: 0.12A, 240V: 0.11A, 277V: 0.1A
          • GUS17-2 20W: 120V: 0.17A, 208V: 0.1A, 240V: 0.09A, 277V: 0.08A
          • GUS17-2 15W: 120V: 0.13A, 208V: 0.08A, 240V: 0.07A, 277V: 0.06A
          • GUS17-4 50W: 120V: 0.42A, 208V: 0.25A, 240V: 0.22A, 277V: 0.19A
          • GUS17-4 40W: 120V: 0.34A, 208V: 0.2A, 240V: 0.17A, 277V: 0.15A
          • GUS17-4 30W: 120V: 0.25A, 208V: 0.15A, 240V: 0.13A, 277V: 0.11A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD:
        • GUS17-2: 6.6% at 120V, 14.51% at 277V
        • GUS17-4: 6.6% at 120V, 14.51% at 277V
      • Power Factor:
        • GUS17-2: 99.44% at 120V, 94.47% at 277V
        • GUS17-4: 99.56% at 120V, 95.91% at 277V
      • Surge Protection
        • L-N:1KV, L/N-PG:2KV
      • Battery Backup Light Loss Factor:
        • GUS17-2:
          • 25W: 0.05
          • 20W: 0.06
          • 15W: 0.05
        • GUS17-4:
          • 50W: 0.03
          • 40W: 0.04
          • 30W: 0.05
    • OTHER
      • Buy American Act Compliance:
        • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • Warranty
        • The RAB 5-year, limited warranty covers light output, driver performance and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
Technical specification
  • Unique ref.gus17-field-adjustable-wrap-lighting
  • Product familyInterior Lighting
  • Product groupLinear, Surface & Pendant
  • TypeObject (single object)
  • Date of publishing2024-09-24
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit