Publish your products
HAZFFLED Hazardous Locations Floodlights
HAZFFLED Hazardous Locations Floodlights

    HAZFFLED Hazardous Locations Floodlights

    KEY FEATURES

    • Floodlights for hazardous locations, available in three sizes and five wattages: 
      • Small: 30W, 60W 
      • Medium: 100W, 150W 
      • Large: 200W
    • 5000K CCT
    • Certified for Class 1, Div 2, Groups A, B, C, D and has a temperature
    • rating of T4A
    • Ideal for use in: petroleum refineries, fuel servicing areas, utility gas
    • plants, and aircraft hangars
    • 120-277V. 480V available on 150W models
    • Available accessories: Wire guards and hoods. Adjustable mounting arm available for small & medium models
    • Yoke mount standard, slipfitter option available
    • IP66 Rated
    • 5-year, no-compromise warranty
    Specification
      • COMPLIANCE
        • UL Listed
          • Suitable for wet locations. Suitable for mounting within 1.2m (4ft) of the ground.
        • DLC Listed
          • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements
        • Hazardous Location Classifications
          • Class 1, Division 2 (Groups A, B, C, D):
            • Class 1 (Hazardous Material in Surrounding Atmosphere): Flammable vapors or gases may be present
            • Division 2 (Presence of Hazardous Materials): Ignitable concentrations of hazards exist only under accidental system breakdowns or abnormal operating conditions
            • Groups A, B, C, D (Hazardous Material in Surrounding Atmosphere):
              • A = Acetylene
              • B = Hydrogen, butadiene, ethylene oxide, propylene oxide and acrolein
              • C = Ethylene, cyclopropane and ethyl ether
              • D = Acetone, ammonia, benzene, butane, ethanol, gasoline, hexane, methane, methanol, naphta, natural gas, propane & toluene
        • NEC/CE T-CODE
          • 30W: T5
          • 60W-100W : T4A
          • 150W-200W: T4
        • IP Rating
          • Ingress protection rating of IP66 for dust and water
        • IESNA LM-79 & LM-80 Testing:
          • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
          • Maximum Ambient Temperature
            • 30W model: Suitable for use in up to 60°C (140°F)
            • 60W-200W Models: Suitable for use in up to 55°C (131°F)
        • Housing
          • Die-cast aluminum
        • Mounting
          • Yoke and slipfitter
        • Tilt increment
          • Slipfitter: 6°
        • Lens
          • Clear glass
        • Reflector
          • High-reflective polycarbonate
        • Effective Projected Area
        • Gaskets
          • High-temperature silicone
        • Green Technology
          • Mercury and UV free. RoHS-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color
      • OPTICAL
        • NEMA Type:
          • NEMA Beam Spread of 7H x 6V
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
        • LED CHARACTERISTICS
          • LEDs
            • Long-life, high-efficacy, surface-mount LEDs
          • Color Uniformity
            • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
          • Color Consistency
            • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color.
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • 30W: 0.25A @120V, 0.16A @208V, 0.14A @ 240V, 0.12A @ 277V
          • Constant Current, Class 1, 120-277V, 50/60 Hz
            • 60W: 0.51A @120V, 0.32A @208V, 0.28A @ 240V, 0.24A @ 277V
            • 100W: 0.86A @120V, 0.53A @208V, 0.46A @ 240V, 0.38A @ 277V
            • 150W: 1.24A @120V, 0.88A @208V, 0.69A @ 240V, 0.55A @ 277V
            • 200W: 1.72A @120V, 1.07A @208V, 0.93A @ 240V, 0.76A @ 277V
          • Constant Current, Class 1, 480V, 50/60 Hz
            • 150W: 0.32A at 480V
        • Surge Protection
          • L/N-G 10KV, L-N 6KV
        • Dimming Driver:
          • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • THD:
          • 30W: 6.0% at 120V, 13.7% at 277V
          • 60W: 2.8% at 120V, 7.9% at 277V
          • 100W: 2.1% at 120V, 6.4% at 277V
          • 150W: 3.9% at 120V, 6.4% at 277V
          • 150W: 4.1% at 480V
          • 200W: 7.4% at 120V, 4.9% at 277V
        • Power Factor:
          • 30W: 99.5% at 120V, 91.6% at 277V
          • 60W: 99.7% at 120V, 91.2% at 277V
          • 100W: 99.9% at 120V, 96.7% at 277V
          • 150W: 99.8% at 120V, 94.3% at 277V
          • 150W: 97.1% at 480V
          • 200W: 99.6% at 120V, 95% at 277V
        • Note: All values are typical (tolerance +/- 10%)
    Technical specification
    • Unique ref.hazffled-hazardous-locations-floodlights
    • Product familyExterior Lighting
    • Product groupFlood Lights
    • TypeObject (single object)
    • Date of publishing2024-11-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 55 00
    • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
    • OmniClass Number23-35 47 11 19 19
    • OmniClass TitleHazardous Light Emitting Diode Lighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit