Publish your products
PIRW40/LCB Ceiling Occupancy Sensor
PIRW40/LCB Ceiling Occupancy Sensor

    PIRW40/LCB Ceiling Occupancy Sensor

    • Hardwired occupancy sensor, easily mounts to junction box
    • Occupancy and vacancy sensing with adjustable sensitivity and timeouts
    • Communicates over secure wireless Bluetooth Mesh network - no Gateway or Hub required
    • Motion detector with built-in fixture and zone control
    • Closed loop daylight harvesting
    Specification
    • Technical Specifications

      • Lightcloud
        • Lightcloud Blue
          • Bluetooth Mesh wireless lighting control system for RAB's compatible devices.
          • Patented Rapid Provisioning technology for quick commissioning via the Lightcloud Blue mobile app.
          • Device-to-device communication eliminates the need for a Gateway or Hub.
          • DLC system - N1XMLOEATBA (Interior); NHCZ2BIA17L (Exterior)
          • Learn more at www.lightcloud.com.
          • Gateway Required: No
          • Communication Protocol: Bluetooth Mesh
          • Range:
            • Indoor: Up to 60 feet between standard building materials. Building materials such as brick, concrete, and steel construction may require additional Lightcloud Blue devices to extend around an obstruction; Up to 200 feet clear line of sight.
            • Outdoor: Up to 60 feet clear line of sight; Up to 18 feet around corners
          • Spacing Criteria: Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.
          • Max # of Devices to Control: This sensor can be assigned to 1 Area in the Lightcloud Blue app and can control up to 199 lights wirelessly.
          • Factory Reset: To restore the Ceiling Sensor to factory settings, press the reset button on the face of the sensor for 10 seconds until the indicator light flashes red.
      • Performance
        • Product Type: Occupancy Sensor
        • Description: Ceiling sensors for indoor and outdoor applications for low or high ceilings. Dual technology motion sensor available with PIR or MVS technology and daylight harvesting.
        • Input Wattage: <0.5W
      • Electrical
        • Input Voltage: 120-277V
        • Operating Frequency: 60 Hz
        • Operating Temperature: -4°F to 140°F (-20°C to 60°C)
      • Sensor Settings
        • Sensor Connection Type: Hardwired
        • Max Mounting Height: 39 ft
        • Detection Range: 20 ft diameter at 39 ft
        • Sensor Technology: Passive Infrared (PIR)
        • Default Setting:
          • Uncommissioned State:
            • Motion Sensitivity: High
            • Brightness when triggered: 100%
            • Hold time: 20 minutes
            • Standby to dim: 20%
            • Standby time: 1 minute
            • When vacant: Off
          • Commissioned State:
            • Once paired, the sensor will default to disabled. Once enabled the following settings apply:
            • Motion Sensitivity: High
            • Brightness when triggered: Last on status
            • Hold time: 20 minutes
            • Standby time: 1 minute
            • When vacant: Off
        • Adjustable Sensor Settings?: Yes, using the Lightcloud Blue mobile app
        • Sensing Type: Occupancy, Vacancy
        • Occupied Actions: On or On at a Dim Level
        • Vacant Actions: Off or On at a Dim Level
        • Occupancy Timeout: 1 minute to 240 minutes
        • Daylight Sensing: The sensor will determine to trigger the light(s) on or not based on the daylight threshold level set in the Lightcloud Blue mobile app. Dim levels will continuously adjust to meet daylight threshold setting.
        • Daylight Threshold: 150 lux to 1500 lux
      • Installation
        • Mounting: Ceiling mount to a junction box
      • Construction
        • Shape: Round
        • Finish: White
        • Enclosure Material: Plastic
      • Compliance
        • Environment: Suitable for use indoors and outdoors in dry, damp, or wet environments.
        • IP Rating: IP66
        • IC Rated: No
        • Air Tight: No
        • Energy Star Approved: No
        • DLC NLC Listed: This product is on the Design Lights Consortium (DLC) Network Lighting Controls (NLC) Qualified Products List and is eligible for rebates from DLC Member Utilities.
          • DLC system - N1XMLOEATBA (Interior); NHCZ2BIA17L (Exterior)
        • California Title 20 Compliant: No
        • California Title 24 JA8 Compliant: No
        • California Energy Commission (CEC) Status: Lawful for Sales in California
        • NSF Listed: No
        • RoHS: Mercury and UV free. RoHS-compliant components.
        • FCC: Complies with Part 15 of the FCC Rules
      • Other
        • Compatible Products: Compatible with any Lightcloud Blue-enabled products.
        • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
    Technical specification
    • Unique ref.pirw40-lcb-ceiling-occupancy-sensor
    • Product familyLighting Controls
    • Product groupSensors
    • TypeObject (single object)
    • Date of publishing2025-05-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • OmniClass Number23-29 11 21
    • OmniClass TitleSecurity Sensors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit