Publish your products
SHARK Field-Adjustable Linear Washdown Lighting

SHARK Field-Adjustable Linear Washdown Lighting

KEY FEATURES

  • Available models with selectable wattages:
    • 2 Ft: 25/20/15W, factory default 25W
    • 4 Ft: 50/40/30W, factory default 50W
    • 8 Ft: 100/80/60W, factory default 100W
  • Field-adjustable CCT: 3500/4000/5000K, factory default 4000K
  • Voltage rating 120-277V
  • Impact-resistant polycarbonate housing
  • Available with smart controls. Multi-sensor remote sold seperately
  • Battery backup available
  • Standard surface-mount brackets and V-hooks for chain mounting.
  • Additional mounting accessory kits available
  • UL Listed for wet locations. UL Marine listed models available.
  • All standard modles are NSF certified and IP66 rated. Marine Listed models
  • are not NSF certified
  • 5-year, no-compromise warranty
Specification
  • COMPLIANCE

    • UL Listed
    • Suitable for wet locations. UL Marine listed.
    • IESNA LM-79 & LM-80 Testing
    • DLC Listed: On the Design Lights Consortium (DLC) Qualified Products List, eligible for rebates from DLC Member Utilities, designed to meet DLC 5.1 requirements.
    • IP Ratings: Ingress Protection rating of IP66 for dust and water.
    • NSF: NSF certified by public health and safety.

    FIELD-ADJUSTABLE STRIP LIGHT KEY FEATURES

    • Available models with selectable wattages: 2 Ft: 25/20/15W, factory default 25W; 4 Ft: 50/40/30W, factory default 50W; 8 Ft: 100/80/60W, factory default 100W.
    • Field-adjustable CCT: 3500/4000/5000K, factory default 4000K.
    • Voltage rating 120-277V.
    • Impact-resistant polycarbonate housing.
    • Available with smart controls. Multi-sensor remote sold separately.
    • Battery backup available.
    • Standard surface-mount brackets and V-hooks for chain mounting.
    • Additional mounting accessory kits available.

    CONSTRUCTION

    • Cold Weather Starting: The minimum starting temperature is -40°C (-40°F).
    • Cold Weather Starting for battery backup: The minimum starting temperature is 0°C (32°F).
    • Maximum Ambient Temperature: Suitable for use in up to 40°C (104°F).
    • Maximum Ambient Temperature for battery backup: Suitable for use in up to 40°C (102°F).
    • Mounting: Stainless steel, surface-mount brackets and v-hooks are supplied. Accessory kits available for angled surface, junction box, or tamperproof mounting.
    • Housing: Polycarbonate.
    • Lens: Textured, diffuse polycarbonate lens for low glare and maximum protection.
    • Gasket: Silicone foam.
    • Finish: Formulated for high durability and long-lasting color.
    • Green Technology: Mercury and UV free. RoHs-compliant components.

    LED CHARACTERISTICS

    • LEDs: Long-life, high-efficacy, discrete, surface-mount LEDs.
    • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.

    LIGHTCLOUD

    • Lightcloud Controller Installed:
      • Integrated/embedded networked lighting control.
      • Luminaire-level lighting control.
      • Fixture, Zone, and plug-load control from one powerful device.
      • LLLC - Capable of switching, 0-10V dimming, power/energy monitoring.
      • Can also be used to extend the range of Lightcloud.
      • Mesh network communication protocols.
      • Offers the capability to set the maximum light output to a less-than maximum state of an individual luminaire at the time of installation or commissioning. The High-End Trim functionality is field reconfigurable via the Lightcloud mesh network communication protocols.
      • The Lightcloud Controller can be attached to the fixture, junction box, or electrical panel.
      • DLC system - N1XMLOEATBA.
      • Communication Protocol: Zigbee.
      • Line of Sight: 1,000 feet. Obstructions: 100 feet.
    • Lightcloud Blue Installed:
      • Integrated/embedded networked lighting control.
      • Luminaire-level lighting control.
      • Fixture, Zone, and plug-load control from one powerful device.
      • LLLC - Capable of switching, 0-10V dimming, power/energy monitoring.
      • Can also be used to extend the range of Lightcloud Blue.
      • Utilizes a "BLE Mesh" network communication protocol.
      • Offers the capability to set the maximum light output to a less-than maximum state of an individual luminaire at the time of installation or commissioning. The High-End Trim functionality is field reconfigurable via the Lightcloud "BLE Mesh" network communication protocols.
      • The Lightcloud Blue Controller is designed to be attached to the fixture directly.
      • DLC system - N1XMLOEATBA.
      • Gateway Required: No.
      • Communication Protocol: Bluetooth Mesh.
      • Range: Up to 60 feet between standard building materials. Up to 200 feet clear line of sight.
      • Spacing Criteria: Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.

    MICROWAVE OCCUPANCY SENSOR W/DAYLIGHT SENSING, MULTI-FUNCTION SENSOR (OPTIONAL)

    • Operating Voltage: 12V DC.
    • Operating Current: ≤25mA.
    • Detection Area: 25%/50%/75%/100%.
    • Maximum Mounting Height: 20 ft.
    • Customizable Detection Area: 10, 50, 75 or 100%.
    • Hold Time : 5s, 30s, 1min, 3min, 5min, 10min, 20min, 30min.
    • Cut-Off Period: 0s/10s/30s/1min/5min/10min/30min/+ ∞.
    • Cut-Off Dimming level: 10, 20, 30, 50%.
    • Cut-Off Power: ≤0.5W.
    • Daylight Threshold: 2Lux/10Lux/30Lux/50Lux/80Lux/120Lux/Disable.
    • Sensor Principle: High Frequency.
    • Microwave Frequency: 5.8GHz +/- 75MHz.
    • Microwave Power: <0.3mW.
    • Max Detection Range: 46 ft.
    • Operating Temperature: -20°C to +60°C (-4°F to +140°F).
    • Remote Control: Adjust settings using remote control (catalog# MSR1). Only available with 0-10V dimming driver options.

    ELECTRICAL

    • Drivers: Constant Current, Class 2, 120-277V, 50/60 Hz.
    • Dimming Driver: Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
    • THD: SHARK2: 3.37% at 120V, 2.15% at 277V; SHARK4: 2.80% at 120V, 3.03% at 277V; SHARK8: 3.26% at 120V, 11.62% at 277V.
    • Power Factor: SHARK2: 95.6% at 120V, 99.8% at 277V; SHARK4: 99.9% at 120V, 97.7% at 277V; SHARK8: 99.9% at 120V, 96.1% at 277V.
    • Surge Protection: 2.5kV.
    • Battery Backup Light Loss Factor: Powers the fixture for a minimum of 90 minutes in the event of a power failure.
      • SHARK2: 0.232.
      • SHARK4: 0.207.
      • SHARK8: 0.104.
    • Note: All values are typical (tolerance +/- 10%).

    PIR SENSOR

    • PIR Sensor Factory Settings:
      • Brightness: 100%.
      • Hold Time: 1 Minute.
      • Daylight: Disabled.
      • Sensitivity: 100%.
      • Stand-By Dimming Level: 20%.
      • Stand-By Time: 1 Minute.
      • Operating Voltage: 12 ± 2V DC.
      • Operating Current: 30mA.
      • Output: DIM 0-10V.
      • Stand-By Power: <0.5W.
      • Brightness: 0%-100%/Quick setting: 70%/80%/90%/100%.
      • Hold Time: 10s/1min/10min/30min.
      • Daylight Threshold: 10Lux/30Lux/50Lux/100Lux/Disable.
      • Lux On-Off: Adopted dual PD technology.
      • Stand-By Time: 1min/30min/60min/+∞.
      • Stand-By Dimming Level: 10%/20%/30%/50%.
      • Detection Angle: ≤120° (wall mounted) 360° (ceiling mounted).
      • Control Line: Black White 12V+ ; Purple: DIM+ ; Pink GND/DIM.
    • Mounting Height: Max 6M (ceiling mounted).
    • Detection Range: Max 8m (ceiling mounted) Max 6m(wall mounted).
    • Operating Temperature: -30°C to 60°C (-22°F to 140°F).

    PERFORMANCE

    • Lifespan: 100,000-hours LED Lifespan based on IES LM-80 results and TM-21 calculations.


Technical specification
  • Unique ref.shark-field-adjustable-linear-washdown-lighting
  • Product familyInterior Lighting
  • Product groupLinear, Surface & Pendant
  • TypeObject (single object)
  • Date of publishing2024-10-09
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit