Publish your products
SLIM17 Ultra-Economy Field Adjustable Wall Pack Lighting
SLIM17 Ultra-Economy Field Adjustable Wall Pack Lighting

    SLIM17 Ultra-Economy Field Adjustable Wall Pack Lighting

    The SLIM17 comes with a field-adjustable CCT switch that’s easily accessed on the side of the fixture and allows you to choose between 3000, 4000 and 5000K.

    All models come standard with an integrated, selectable, on/off photocell that can automatically control when the wall packs turn on for even greater energy savings.

    These larger SLIM17s come in two sizes and are available in five different wattages: 40, 60, 100, 120 and 150W.

    Tight budgets don’t mean having to sacrifice on performance. The SLIM17 delivers 80+ CRI and a high efficacy of up to 145 lm/W, all with 0-10V dimming. Its diffuse, uniform output comes without the flickering or humming often found in ultra-economy lighting.

    Specification
      • MEDIUM
        • 40W
        • 60W
      • LARGE
        • 100W
        • 120W
        • 150W
    Technical specification
    • Unique ref.slim17-ultra-economy-field-adjustable-wall-pack-lighting
    • Product familyExterior Lighting
    • Product groupWall Pack Lights
    • TypeObject (single object)
    • Date of publishing2024-11-13
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit