Publish your products
Square Tenon Top Poles

Square Tenon Top Poles

  • Designed for ground mounting
  • Heavy duty TGIC polyester coating
  • Reinforced hand holes with grounding lug and removable cover for easy wiring access
  • Pole caps, base covers & bolts are sold separately
  • Custom manufactured for each application
  • 10'-30'

Color: Bronze powder coating
Construction: Steel
CSA Listed: Suitable for wet locations
Shaft: 46,000 p.s.i. minimum yield
Base Plates: 36,000 p.s.i. minimum yield
Hand holes: Reinforced with grounding lug and removable cover

Specification
    • Compliance

      • CSA Listed
      • Suitable for wet locations
    • Construction

      • Shaft: 46,000 p.s.i. minimum yield
      • Hand Holes: Reinforced with grounding lug and removable cover
      • Base Plates: Slotted base plates 36,000 p.s.i.
      • Shipping Protection: All poles are shipped in individual corrugated cartons to prevent finish damage
      • Color: Bronze powder coating
      • Height: 10ft - 30 ft
      • Gauge: 7 or 11
      • Wall Thickness: 1/8"
      • Shaft Size: 4" or 5"
      • Hand Hole Dimensions: 3" x 5"
      • Bolt Circle: 8 1/2"
      • Base Dimension: 8"
      • Anchor Bolt: Galvanized anchor bolts and galvanized hardware and anchor bolt template. All bolts have a 3" hook.
      • Anchor Bolt Templates:
        • WARNING: Template must be printed on 11" x 17" sheet for actual size. CHECK SCALE BEFORE USING.
        • Templates shipped with anchor bolts and available online.
      • Pre-Shipped Anchor Bolts: Bolts can be pre-shipped upon request for additional freight charge
    • Max EPA's/Max Weights

      • 70 MPH: 10.7 ft / 360 lb
      • 80 MPH: 7.0 ft / 350 lb
      • 90 MPH: 4.3 ft / 350 lb
      • 100 MPH: 2.5 ft / 350 lb
      • 110 MPH: 1.1 ft / 350 lb
      • 120 MPH: 0.1 ft / 340 lb
    • Other

      • Terms of Sale: Pole Terms of Sale is available online.
      • Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
Technical specification
  • Unique ref.square-tenon-top-poles
  • Product familyPoles
  • Product groupSquare Tenon
  • TypeObject (single object)
  • Date of publishing2024-11-13
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLighting - Lighting
  • ETIM CodeEC000061
  • ETIM NameLight pole
  • Uniclass 2015 CodePr_80_77_48
  • Uniclass 2015 DescriptionLighting columns, brackets and bollards
  • CSI MasterFormat 2014 Code26 56 13
  • CSI MasterFormat 2014 TitleLighting Poles and Standards
  • OmniClass Number23-35 47 11 21 13
  • OmniClass TitleLighting Poles

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit