Publish your products
X17 Ultra-Economy Floodlight
X17 Ultra-Economy Floodlight
X17 Ultra-Economy Floodlight

    X17 Ultra-Economy Floodlight

    KEY FEATURES

    • X17 Ultra-economy floodlight comes in three different types:
      • (A) 3-way adjustable:
        • Selectable CCT: (3000K/4000K/5000K)
        • Selectable wattages: 15W/25W/35W, 30W/50W/60W, 40W/60W/80W
        • 50W/75W/105W, 70W/100W/140W, 100W/150W/205W, 175W/250W/330W
        • Selectable photocell that can be turned on and off
      • (B) 2-way adjustable:
        • Selectable CCT: (3000K/4000K/5000K)
        • Available wattages: 15W, 35W, 60W, 80W, 105W & 140W
        • Selectable photocell that can be turned on and off
      • (C) Power Adjustable:
        • Selectable wattages: 250W/350W/450W
        • Available CCT: 4000K & 5000K
        • Standard twist-lock photocell
    • Voltage ratings: 120-277V. 480V only available from 140W-450W.
    • Suitable for wet locations
    Specification
      • COMPLIANCE
        • UL Listed
        • Suitable for wet locations
        • DLC Listed
          • DLC Premium listed
        • IP Rating
          • Ingress protection rating of IP65 for dust and water
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
        • LED CHARACTERISTICS
          • LEDs
            • Long-life, high-efficacy, surface-mount LEDs
          • Color Uniformity
            • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 40°C (104°F)
        • Housing
          • Precision die-cast aluminum
        • Mounting
          • Robust knuckle mount with 180° adjustable swivel arm. Tilt angle in 10° increments. (Available only on 15W to 80W models)
          • Slipfitter with 180° pivot available for mounting on 2 3/8" tenon.
          • Heavy-duty Trunnion mount with stainless steel hardware.
        • Lens
          • Tempered glass
        • Reflector
          • Polycarbonate
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color.
        • NEMA Beam
          • NEMA Beam Spread of 7H x 7V
      • ELECTRICAL
        • Drivers (3-way adjustable)
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • 35W: 120V: 0.35A, 208V: 0.20A, 240V: 0.16A, 277V: 0.14A
            • 60W: 120V: 0.60A, 208V: 0.35A, 240V: 0.30A, 277V: 0.25A
            • 80W: 120V: 0.80A, 208V: 0.50A, 240V: 0.40A, 277V: 0.35A
            • 105W: 120V: 0.87A, 208V: 0.60A, 240V: 0.50A, 277V: 0.38A
            • 140W: 120V: 1.17A, 208V: 0.75A, 240V: 0.65A, 277V: 0.54A
            • 205W: 120V: 1.77A, 208V: 1.10A, 240V: 0.79A, 277V: 0.85A
            • 330W: 120V: 2.79A, 208V: 1.80A, 240V: 1.60A, 277V: 1.21A
          • Constant Current, Class 2, 480V, 50/60Hz
            • 140W: 480V: 0.32A
            • 205W: 480V: 0.46A
            • 330W: 480V: 0.73A
        • Drivers (2-way adjustable)
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • 15W: 120V: 0.15A, 208V: 0.08A, 240V: 0.07A, 277V: 0.06A
            • 35W: 120V: 0.35A, 208V: 0.20A, 240V: 0.16A, 277V: 0.14A
            • 60W: 120V: 0.60A, 208V: 0.35A, 240V: 0.28A, 277V: 0.24A
            • 80W: 120V: 0.80A, 208V: 0.45A, 240V: 0.40A, 277V: 0.32A
            • 105W: 120V: 1.00A, 208V: 0.60A, 240V: 0.50A, 277V: 0.42A
            • 140W: 120V: 1.40A, 208V: 0.75A, 240V: 0.65A, 277V: 0.55A
          • Constant Current, Class 2, 480V, 50/60Hz
            • 140W: 480V: 0.40A
        • Drivers (Power adjustable)
          • Constant Current, Class 2, 120-277V, 50/60 Hz
            • 450W: 120V: 3.67A, 208V: 2.40A, 240V: 2.10A, 277V: 1.64A
          • Constant Current, Class 2, 480V, 50/60Hz
            • 450W: 480V: 0.96A
          • Driver includes wiring for 0-10V dimming systems. Dim as low as 10%.
    Technical specification
    • Unique ref.x17-ultra-economy-floodlight
    • Product familyExterior Lighting
    • Product groupFlood Lights
    • TypeObject (single object)
    • Date of publishing2024-11-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 36
    • CSI MasterFormat 2014 TitleFlood Lighting
    • OmniClass Number23-35 47 11 21 19
    • OmniClass TitleFloodlight Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit