Publish your products
Rada SP T150 Wall Mounted Bath Spout
RADA

Rada SP T150 Wall Mounted Bath Spout

3/4" wall mounted bath spout with 150mm throw supplied with a flow straightener. Bath spouts finished in durable polished chrome.
Specification
  • Product Reference

    Rada SP T150 (1.1503.734)

    Rada SP T225 (1.1503.735)

    Standard product features

    Rada bath spouts are available in four variations for wall and deck mounting:

    • SP TD180 - Deck mounted bath spout - Low: A deck mounted bath spout with 180 mm throw, supplied complete with a flow straightener.

    • SP THD200 - Deck mounted bath spout: A deck mounted bath spout with 200 mm throw, supplied complete with a flow straightener.

    • SP T150 - Wall mounted bath spout - Short: A wall mounted bath spout with 150 mm throw, supplied complete with a flow straightener.

    • SP T225 - Wall mounted bath spout - Long: A wall mounted bath spout with 225 mm throw, supplied complete with a flow straightener.

    Connections:

    Inlet: ¾" BSP male.

    Finish:

    Chrome plated brass.

Technical specification
  • Unique ref.Rada-SP-T150-Wall-Mounted-Bath-Spout
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_07
  • Uniclass 2015 DescriptionBath manual water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit