Publish your products
Z1341XL Lead Free Wall Faucet
Zurn

Z1341XL Lead Free Wall Faucet

4.0 out of 5 stars4.0(8 reviews)

Exposed, lead-free, anti-siphon, moderate climate wall hydrant for residential and light commercial applications. Hydrant features Z1399-VB external vacuum breaker with 3/4” [19] male hose connection, bronze and stainless steel interior components, vandal resistant operating stem, and secured wheel-type handle. Hydrant is finished with rough bronze exterior with a choice of five different inlet connection options and includes an optional loose key. Zurn “XL” Lead-Free compliant products are a line of durable plumbing products designed and manufactured to comply with state laws and local codes that mandate maximum allowable lead content levels. Zurn “XL” products are manufactured in accordance to the Federal SWDA section 1417.

Compliance:

ASME A112.18.1

Features:

  • Lead-free
  • Rough bronze wall faucet designed for moderate climate areas
  • Recommended for residential and light commercial applications
  • Provided with ASSE 1011 external vacuum breaker and loose key

Keywords: Lead Free Wall Faucet, lead free faucets, lead free faucet parts, lead free faucet installation, lead free faucet manual

Technical specification
  • Unique ref.zurn-z1341xl
  • Product familyLight Commercial Drainage
  • Product groupHydrants
  • TypeObject (single object)
  • Date of publishing2015-10-22
  • Edition number1
  • Height (inches)4.13
  • Width (inches)2
  • Depth (inches)3.25
Related
  • Material mainBronze
  • Material secondaryStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States