Publish your products
Phenolic Foam Insulation - SUPERCEL® VITRUM
Phenolic Foam Insulation - SUPERCEL® VITRUM
Phenolic Foam Insulation - SUPERCEL® VITRUM

    Phenolic Foam Insulation - SUPERCEL® VITRUM

    SUPERCEL® VITRUM comprises a high performance rigid thermoset with a phenolic resin insulation core autohesively bonded with glass tissue based facings covering both the upper and lower side of the board.

    • CE marked according to the EN13166 standard and EPD verified
    • Reaction to fire classification - EUROCLASS: B-s1,d0
    • Thermal conductivity: 0,019 / 0,021 W/m.K
    Technical specification
    • Unique ref.supercel-vitrum
    • TypeBuilding Materials
    • Date of publishing2025-06-11
    • Edition number1
    • Width (mm)600
    • Depth (mm)1200
    Related
    • Material mainPhenolic Foam
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_80_77_76_62
    • Uniclass 2015 DescriptionPhenolic foam insulation
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitleFoam Board Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit