This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers - Sliding Element - CP 155

Unique ref.: Reynaers_Concept_Patio_155
Brand: Reynaers
Product family: Windows & Doors
Product group: Sliding Elements Aluminum
Depth (mm): 155
Date of publishing: 2015-11-19
Edition number: 1
Type: Object (single object)
Download (25)
Concept Patio - CP 155
Sophistication for quality and insulation

Concept Patio® 155 is a premium insulating slide and lift-slide system, designed to create maximal glass areas, combined with increased comfort. The system perfectly links up to the CS 86 series.

The new CP 155 can be upgraded to High Insulation (HI) in order to achieve even better insulation values, which makes the system suitable for low energy buildings. A specific variant of CP 155 monorail has even achieved the Swiss Minergie® component label.

CP 155 is available with various opening possibilities and the low threshold option offers a solution to improve the buildings accessibility. Optional automatic opening solutions guarantee a maximum of comfort.
The lift-slide system allows the creation of glazed doors with extreme dimensions and weights up to 400 kg. It also offers an aesthetical minimalistic middle section. Additionally, CP 155 can comply with burglar resistance class 2, offering a safe and secure solution.

Properties
Min. visible width T-profile: 76 mm
Max. height vent: 3000 mm
Max. width vent: 2700 mm
Overall system depth vent: 68 mm
Rebate height: 25 mm
Min. glass thickness: 4 mm
Max. glass thickness: 52 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: 9A (600 Pa)
Wind load resistance: C

Safety
Burglar resistance: WK 2

Energy
Thermal insulation (Uf): 1,07 W/m²K


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Sliding Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®