Publish your products
RACHYB360 Resolute™ Line Classic® Series Packaged A/C (30 Ton)

RACHYB360 Resolute™ Line Classic® Series Packaged A/C (30 Ton)

The Resolute 30 ton unit stands out for its powerful five-stage cooling and standard single-zone and multi-zone VAV capabilities while also being industry's smallest and lightest option. Improve building occupant comfort through zoning and multi-stage cooling by choosing Resolute 30 ton. Standout Features: - Resolute™ 30 ton models are the smallest and lightest available in the industry. - Hinged access panels, slide-out condensate drain pan, factory-installed economizers, and single-point wiring for quick, easy service, maintenance, and installation - PlusOne® Diagnostics come standard through ClearControl™, factory-installed Direct Digital Control (DDC) and sensors for easy diagnostics and connectivity through Modbus®, LonWorks®, or BACnet® Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years. Additional extended warranty packages available through ProtectionPlus®. All units are factory run tested and shipped with R-454B refrigerant charge.
Specification
    • Nominal size: 30 Ton
    • Up to 10.0 EER / 13.2 IEER
    • Five-stage cooling
    • Coil Type: Fin and Tube Evaporator MicroChannel Condenser
    • Factory Standard PlusOne® ClearControl™ DDC and Single-Zone and Multi-Zone VAV
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.rachyb360-resolute-line-classic-series-packaged-ac-30-ton
  • Product familyPackaged Air Conditioning
  • Product groupRACHYB360 Resolute™ Line Classic® Series Packaged A/C (30 Ton)
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Region availability

North America
Canada
United States