Publish your products
Aluminium door-window opening inside 1
Aluminium door-window opening inside 1
Aluminium door-window opening inside 1
Aluminium door-window opening inside 1
    RIDORET

    Aluminium door-window opening inside 1

    The Groupe RIDORET innovative windows and doors are the ultimate choice for today’s environment. This range of windows, doors called EnR are characterized by the circulation of air in the glazing which allows the recovery of part of the heat losses. This results in the improvement of the thermal performances (Insulation values of the overall window Uw up to 0.3 W/m2K) as well as a high solar heat gain coefficient.
    Specification
    • Insulation values of the overall window Uw up to 0.3 W/m2K High Solar Heat Gain Coefficient Sw ( For example Sw=0,60 for a 1,53X1,48 (LXH)m double casement window)
    Technical specification
    • Unique ref.A21_PF1_EnRALU
    • Product familyDoors
    • Product groupPF1
    • TypeObject (single object)
    • Date of publishing2013-12-31
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit