Publish your products
Aluminium railing series 100
Aluminium railing series 100
Aluminium railing series 100
Aluminium railing series 100
Aluminium railing series 100
    RIPO

    Aluminium railing series 100

    4.1 out of 5 stars4.1(16 reviews)

    A structure with vertical elements consist of several segments. Series 100 railings bring out the best properties of aluminium material: - lightweight, sustainable, and environment-friendly solution as well as certificates meeting all the standards. The standard segment size is 2400 mm, but possible up to 4800 mm. 1 meter weighs only 10 kg and distance between fixation plates – max 1200 mm. The offer includes 2 upper corner joint solutions and fixation to the side of the foundation. The handrail is made of anodized aluminum as standard, but can be painted in any color from RAL color palette.

    • RIPO guarantees full service – from designing and production to logistics and assembly on site.
    • RIPO railings and balustrades are tested both at the factory and specialized laboratories. Our compliance with international standards is shown by the acquired certificates.
    • The offer of RIPO aluminum railings is vast and diverse – structures with vertical or horizontal railings and panels with different fillings. Aluminum railing structures are suitable for both public and private projects. RIPO products can be inter-combined leading to unique and high-quality solutions that will serve for a long time.
    • Each project is custom-made. Contact our railing and balcony glazing experts to find out more!   



    Technical specification
    • Unique ref.series_100
    • Product familyRailings
    • Product groupRailings
    • TypeObject (single object)
    • Date of publishing2020-02-10
    • Edition number1
    • Height (mm)1200
    Related
    • Material mainAluminum
    • Designed inLatvia
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC010070
    • ETIM NameAluminium profiled pipe
    • Uniclass 2015 CodeSL_45_10_06
    • Uniclass 2015 DescriptionBalconies
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Iceland
    Norway
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit