Publish your products
Rockfon Blanka® dB 35-super white acoustic ceiling
Rockfon Blanka® dB 35-super white acoustic ceiling
Rockfon Blanka® dB 35-super white acoustic ceiling
Rockfon Blanka® dB 35-super white acoustic ceiling
Rockfon Blanka® dB 35-super white acoustic ceiling
Rockfon Blanka® dB 35-super white acoustic ceiling
Rockfon Blanka® dB 35-super white acoustic ceiling
    Rockfon

    Rockfon Blanka® dB 35-super white acoustic ceiling

    Rockfon Blanka® dB products are the best in class when it comes to a combination of high sound absorption and high sound insulation. Rockfon Blanka® dB has a smooth, deep matte, and super white surface with high light reflection and light diffusion, helping brighten up spaces with natural lighting and contributing to energy savings. The tiles' non-directional surfaces reduce installation time, withstand exposure to site dust, and provide a coherent look from every angle. The unique anti-static coating resist dirt. Simply wipe with a damp cloth, no detergent required, to keep the ceiling looking as good as the day it was first installed.

    Your Benefits:

    • A combination of high sound absorption and high sound insulation
    • Super white matte surface
    • High light reflection and diffusion
    • Non-directional surface that reduces installation time and minimises mistakes
    • Anti-static coating that resists dust

    Specification
    • Room To Room Sound Insulation Dn,f,w = 35
      Sound Absorption αw: 0,80 (Class B)
      Direct Sound Insulation Rw = 19
      Reaction To Fire A2-s1,d0 (EN 13501-1)
      Light reflection and light diffusion 87% light reflection >99% light diffusion
      Visual Appearance Super white surface
      L value: 94.5.
      Deep matt surface, perfect in critical side-light
      Gloss: 0.8 gloss unit at 85° angle
      Humidity And Sag Resistance Up to 100% RH.
      No visible deflection in high humidity
      Surface Durability Enhanced durability and dirt resistance.
      Cleaning Vacuum, Damp cloth
      Hygiene Stone wool provides no sustenance to microorganisms
      Recyclability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-blanka-db35
    • Product familySuspended Ceilings
    • Product groupBlanka
    • TypeBuilding Materials
    • Date of publishing2021-01-06
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City