Publish your products
ROCKFON VertiQ
ROCKFON VertiQ
ROCKFON VertiQ
ROCKFON VertiQ
    Rockfon

    ROCKFON VertiQ

    Attractive and impact resistant, highly sound-absorbent acoustic wall panels (Class A) suitable for class rooms, sports activity areas and offices. Panels can be installed full height, either horizontally or vertically with no limits to wall dimensions, providing numerous design possibilities. Available in four colours - white, light grey, grey and black
    Specification
    • Sound absorption αw: 0.95 (Class A)
      Reaction To Fire A1
      Light Reflection 86%
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Cleaning Vacuum or damp cloth.
      Hygiene Stone wool provides no sustenance to microorganisms.
      Clean Room Classification ISO Class 5
      Recylability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-medicare-standard
    • Product familySuspended Ceilings
    • Product groupMedicare
    • TypeObject (single object)
    • Date of publishing2017-12-14
    • Edition number1
    Related
    • Material mainStone Wool
    • Material secondarySteel
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • ETIM CodeEG000041
    • ETIM NameConsumer electronics
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels