Publish your products
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
Rockfon Color-all – Acoustic tiles in 34 colours
    Rockfon

    Rockfon Color-all – Acoustic tiles in 34 colours

    Rockfon Color-all® is a range of acoustic tiles with 34 colours that facilitate creativity in shaping calm, comfortable interior spaces with unique palettes. Exposed, semi-concealed, and concealed edges in a large variety of module sizes allow for total design freedom. Matching grids in an attractive matte finish (main runner, cross tees, and perimeter wall angle trim) are also available.

    Your benefits:

    • Class A acoustic performance
    • 34 playful colours to mix and match
    • Exposed, semi-concealed, and concealed edge options
    • Large variety of module sizes
    • Matching grid in a matte finish
      Specification
      • Reaction To Fire A1, Color-all Mercury: Class A2-s1,d0
        Light reflection Colour-dependent
        Humidity And Sag Resistance Up to 100% RH.
        No visible deflection in high humidity
        Cleaning Vacuum
        Hygiene Stone wool provides no sustenance to microorganisms
        Recyclability Fully recyclable stone wool
        Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
      Technical specification
      • Unique ref.rockfon-color-all-coustic-tiles-in-34-colours-made-to-mix-and-match
      • Product familySuspended Ceilings
      • Product groupColor-all
      • TypeBuilding Materials
      • Date of publishing2020-11-01
      • Edition number1
      Related
      • Material mainStone Wool
      • Designed inDenmark
      • Manufactured inDenmark
      Classification
      • BIMobject CategoryConstruction - Ceiling
      • IFC classificationCeiling
      • UNSPSC nameAcoustic ceiling tiles
      • UNSPSC code30161601
      • Uniclass 2015 CodeSs_30_25_22
      • Uniclass 2015 DescriptionDemountable suspended ceiling systems
      • CSI MasterFormat 2014 Code09 51 00
      • CSI MasterFormat 2014 TitleAcoustical Ceilings
      • OmniClass Number23-15 13 21
      • OmniClass TitleCeiling Panels

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit