Publish your products
Rockfon Contour - acoustic baffles
Rockfon Contour - acoustic baffles
Rockfon Contour - acoustic baffles
Rockfon Contour - acoustic baffles
Rockfon Contour - acoustic baffles
Rockfon Contour - acoustic baffles
Rockfon Contour - acoustic baffles
    Rockfon

    Rockfon Contour - acoustic baffles

    Rockfon Contour® is a white, fleece-covered sound absorbing stone wool panel that can be hung from the ceiling and available in a range of sizes and dimensions. Possibility to adapt suspension heights to create pattern & wave effects with the baffles. Aesthetically attractive, frameless acoustic baffles

    Very quick and easy to install
    Design a statement ceiling by using wave shapes in different dimensions
    Ideally suited for enhancing acoustics in thermal mass areas or where frequent and unhindered access to services is required
    Use alone or in combination with an existing acoustic ceiling to enhance sound absorption

    Your benefits:

    1. 4 rectangular shapes and 3 modular wave shapes satisfy your design freedom
    2. Boost wellbeing with comfortable acoustics
    Specification
    • Reaction To Fire A1 (EN 13501-1)
      Light reflection and light diffusion 79%
      Humidity And Sag Resistance Up to 100% RH
      Cleaning Vacuum
      Hygiene Stone wool provides no sustenance to microorganisms
      Environment Fully recyclable stone wool
      Indoor Environment A selection of Rockfon products have been awarded the Finnish M1 emission classification for building materials and the Danish Indoor Climate Label for low emission products
    Technical specification
    • Unique ref.rockfon-contour
    • Product familyBaffles
    • Product groupContour
    • TypeBuilding Materials
    • Date of publishing2020-11-01
    • Edition number1
    • Width (mm)1200
    • Depth (mm)50
    Related
    • Material mainStone Wool
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit