Publish your products
Rockfon MediCare Block
Rockfon MediCare Block
    Rockfon

    Rockfon MediCare Block

    • Specifically designed for use in high-risk, pressurised healthcare environments where high cleanability is required such as emergency rooms, washing facilities and intensive care (compliant with HBN 00-10, TDM 4032:0.6 and HTM 60).
    • For use in operating theatres, seek client approval.
    • Does not contribute to the growth of MRSA, high-rated Bacteriological Class B1 and Clean Room Classification ISO Class 2.
    • Very good cleanability properties, chemical resistance classification ‘Excellent’.
    Specification
    • Sound absorption αw: 0.90 (Class A)
      Reaction To Fire B-s1,d0
      Light Reflection 74%
      Humidity and Sag Resistance Up to 100% RH.
      No visible deflection in high humidity
      Surface Durability The high performance inert film of Rockfon MediCare Block provides enhanced durability and water-repellence.
      The film contains DMAc (CAS 127-19-5) in a concentration ≥ 0.1% and < 1% by weight.
      Cleaning Vacuum, Damp cloth, Dry steam cleaning (daily), Resistant to disinfection using Hydrogen Peroxide Vapour, with no impact on aeration time, Chemical resistance: Tested according to ISO 2812-1 (“Determination of resistance to liquids - Part 1: Immersion in liquids other than water”) and classification in accordance with VDI 2083 Part 17. Results are classified as ‘Excellent’ with the following detergents and disinfectants (daily disinfection): – Formalin (37%) – Ammonia (25%) – Hydrogen peroxide (30%) – Sulphuric acid (5%) – Phosphoric acid (30%) – Peracetic acid (15%) – Hydrochloric acid (5%) – Isopropanol (100%) – Sodium hydroxide (5%) – Sodium hypochlorite (15%)
      Clean Room Classification ISO Class 2
      Air Pressure Suitable in areas where differential pressure is required.
      When used in combination with closed neoprene foam tape and:
      -HDC 2 for the 25 mm tile; or
      -HDC 7 for the 40 mm tile,
      the air leakage rate of less than 0.5m³/h/ m²/Pa under a pressure range of 5 to 40 Pa is achieved.
      The amount of hold down clips (HDC) depends on the tile dimensions and the room size/shape.
      For more information please contact customer service.
    Technical specification
    • Unique ref.rockfon-medicare-block
    • Product familySuspended Ceilings
    • Product groupMedicare
    • TypeObject (single object)
    • Date of publishing2017-12-14
    • Edition number1
    Related
    • Material mainStone Wool
    • Material secondarySteel
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • ETIM CodeEG000041
    • ETIM NameConsumer electronics
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City