Publish your products
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
Rockfon Mono Acoustic - seamless and flexible acoustic ceiling
    Rockfon

    Rockfon Mono Acoustic - seamless and flexible acoustic ceiling

    Rockfon® Mono® Acoustic is a seamless and monolithic acoustic solution for ceiling and walls. The unique monolithic surface solution opens unlimited possibilities to design awe-inspiring architectural ceilings and walls. Flat, sloped and curved in any way, you have complete design freedom to innovate.

    Rockfon® Mono® Acoustic lets you capture a signature look with brilliant acoustics in a single masterstroke. Made from sustainably sourced, recyclable stone wool, Mono Acoustic reflects today’s timeless design trends with its use of sustainable material and smooth organic surfaces. Above all, Mono is a best in class sound absorber and enables you to design for optimal well-being.

    Rockfon® Mono® Acoustic is available in three variations

    1. Rockfon Mono Acoustic
    2. Rockfon Mono Acoustic Direct
    3. Rockfon Mono Acoustic Flecto
    Specification
    • Sound Absorption αw: up to 1.00 (Class A)
      Reaction To Fire A2-s1,d0 (White), B-s1,d0 (Colour)
      Fire Resistance Rockfon Mono Acoustic achieves up to 60 minutes in accordance with European test standards and national approvals.
      Please contact Rockfon for fire resistance documentation.
      Light Reflection and Light Diffusion 87% light reflection (White), >99% light diffusion (White); colour-dependent for Colour variants.
      Visual Appearance L value: 94.5 (White)
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Cleaning Vacuum
      Hygiene Stone wool provides no sustenance to microorganisms.
      Recyclability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-mono-acoustic
    • Product familyMonolithic ceilings
    • Product groupMono
    • TypeBuilding Materials
    • Date of publishing2020-11-01
    • Edition number1
    • Depth (mm)40
    Related
    • Material mainStone Wool
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22_52
    • Uniclass 2015 DescriptionMonolithic suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    United Kingdom