Publish your products
Rockfon® Sonar® Activity
Rockfon® Sonar® Activity
Rockfon® Sonar® Activity
Rockfon® Sonar® Activity
Rockfon® Sonar® Activity
Rockfon® Sonar® Activity
    Rockfon

    Rockfon® Sonar® Activity

    Rockfon® Sonar® Activity offers an aesthetic white, micro-textured surface. Due to its highest class A sound absorption and highest reaction to fire class A1 it is the product of choice for demanding interiors.

    A full range of dimensions and edge options offers the complete freedom of design

    Rockfon® Sonar® Activity is easy to clean with a vacuum and damp cloth resulting in lower maintenance and cleaning costs

    Rockfon® Sonar® Activity B can be installed directly to a soffit or wall.

    Specification
    • Reaktion på brand A1 (EN 13501-1)
      Lysrefleksion og lysdiffusion 85 %
      Fugtmodstand og formstabilitet Op til 100 % RH. Ingen synlig nedbøjning i høj luftfugtighed.
      Rengøring Støvsugning, Fugtig klud.
      Desinficering: Modstår fortyndede opløsninger af ammoniak, klor og hydrogenperoxid.
      Hygiejne Stenuld danner ingen grobund for mikroorganismer.
      Renrum Klasse 5
      Miljø Fuldt ud genanvendelig stenuld.
      Indeklima Et udvalg af Rockfon produkter er blevet tildelt:
      • Den finske M1 emissionsklassificering af byggematerialer
      • Dansk Indeklimamærkning for produkter med lav VOC emission
      Termisk isolering Varmeledningsevne (λD): 40 mW/mK
      Varme modstand (R): 1,00 m²K/W
    Technical specification
    • Unique ref.rockfon-sonar-activity
    • Product familySuspended Ceilings
    • Product groupSonar
    • TypeBuilding Materials
    • Date of publishing2021-01-07
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City