Publish your products
Rockfon® Sonar® dB 43
Rockfon® Sonar® dB 43
Rockfon® Sonar® dB 43
Rockfon® Sonar® dB 43
Rockfon® Sonar® dB 43
    Rockfon

    Rockfon® Sonar® dB 43

    Rockfon® Sonar® dB products are the best in class when it comes to a combination of high sound absorption and high sound insulation

    Made from a stone wool core with a high-performance membrane on the back, which reduces the transmission of noise from room-to-room

    Easy to mix with our ‘regular’ acoustic tiles within the family ensuring the same look throughout the building.

    Rockfon® Sonar® dB offers an aesthetic white, micro-textured surface. Due to its highest class A sound absorption and highest reaction to fire class A1 it is the product of choice for demanding interiors.

    A full range of dimensions and edge options offers the  complete freedom of design

    Rockfon® Sonar® dB is easy to clean with a vacuum and damp cloth resulting in lower maintenance and cleaning costs

    Specification
    • Room to room sound insulation Dn,f,w = 43 dB
      Direct sound insulation Rw = 22 dB
      Reaction to fire A1 (EN 13501-1)
      Light reflection 85%
      Humidity and sag resistance Up to 100% RH. No visible deflection in high humidity.
      Cleaning Damp cloth; Vacuum; Chemical resistance: resistant to diluted solutions of ammonia, chlorine and hydrogen peroxide.
      Hygiene Stone wool provides no sustenance to microorganisms.
      Recyclability Fully recyclable stone wool.
      Indoor environment A selection of Rockfon products have been awarded the Finnish M1 emission classification for building materials and the Danish Indoor Climate Label for low emission products.
      Thermal insulation Thermal conductivity: λD = 40 mW/mK; Thermal resistance: R = 1.00 m2K/W
    Technical specification
    • Unique ref.rockfon-sonar-db-43
    • Product familySuspended Ceilings
    • Product groupSonar
    • TypeBuilding Materials
    • Date of publishing2021-01-07
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City