Publish your products
Clearsorber® Acoustic Panel
Clearsorber® Acoustic Panel
Clearsorber® Acoustic Panel
Clearsorber® Acoustic Panel

    Clearsorber® Acoustic Panel

    The Clearsorber® Panel is a patent-pending micro-slotted, acrylic resin panel acoustic system designed to absorb sound in the mid-range (human speech) frequencies. It can also be configured to achieve sound absorption in low and high-frequency ranges. As a 100% fiber-free product, it can address high humidity and wet environments without the concern over air quality. The Clearsorber® Panel combines high transparency for clear viewing or natural daylighting with acoustic performance. Translucent options can provide privacy or enhance lighting effects; second surface high-definition digital printing can provide photo-quality imagery.

    Specification
    • Product Material Composition - Acrylic, PETg

      Product Acoustic Function - Absorption

      Product Core Fire Rating - Class C (per ASTM E-84)

      Installation - Clearsorber® Panels are best mounted using standoffs, tensioned cable systems, or integrated directly into an existing mullion. Several different options are available for each mounting type.

    Technical specification
    • Unique ref.clearsorber
    • Product familyArchitectural Acoustics
    • Product groupAbsorption
    • TypeObject (single object)
    • Date of publishing2024-04-21
    • Edition number1
    Related
    • Material mainAcrylic
    • Material secondaryPETg
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit