Publish your products
Dado™ 14/2 Acoustic Panel

Dado™ 14/2 Acoustic Panel

The DadoTM 14/2 Panel is a powerful union between architecture and acoustic performance. Utilizing 2mm face-grooves and available in a high recycled content, ULEF, Class A fire-rated, and FSC® certified MDF core with an optional black acoustic backer, the DadoTM 14/2 Panel can achieve an average NRC=0.90 while maintaining the space’s ambiance with reflections at the highest frequencies.

Features

  • Configurations available for NRC=0.90 and SAA=0.89
  • Offers reflection and reverberation control in a beautiful millwork finish.
  • Available in custom sizes up to 5′ x 12′.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Decorative and easy to install with z-clips and z-bars for wall mounting.
  • Can be integrated with several standard grids for ceiling installation.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specification
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Absorption

    Product Core Fire Rating - Class I or A

    Weight PSF - 2.5

    Installation - Mounting options for the DadoTM 14/2 Panel include wall systems (Z-clips, direct screw attached) either surface-mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

Technical specification
  • Unique ref.dado-14-2-panel
  • Product familyArchitectural Acoustics
  • Product groupAbsorption/Hybrid
  • TypeObject (single object)
  • Date of publishing2024-03-28
  • Edition number1
Related
  • Material mainMDF
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit