Publish your products
FlutterFree® W Acousitcal Plank
FlutterFree® W Acousitcal Plank
FlutterFree® W Acousitcal Plank

    FlutterFree® W Acousitcal Plank

    FlutterFree® W Plank is an attractive, furniture-grade, solid wood molding that provides high-frequency diffusion. When paired with RPG’s WaveformTM profiles such as Gaussian and Spline, they create an optimized serpentine WaveformTM shape that produces an assembly capable of very broadband diffusion and extended low-frequency absorption. A back-slotted configuration transforms the FlutterFree® W Plank into a hybrid product that offers sound absorption just below the sound diffusion bandwidth, extending the overall bandwidth of the product to solve multiple room acoustic issues in one attractive product.

    Features

    • Solid wood plank that provides high-frequency sound diffusion and can also provide low-frequency bass control.
    • Available in clear lacquer or factory color-matching of wood finishes and paint colors.
    • Curved/serpentine installations.
    • Can be paired with RPG Waveform shapes to create very broadband diffusive surfaces.
    • Can be slotted to provide mid-frequency absorption.
    • Planks are 2-11/16″ W x up to 10′ L x 1-1/16″ T
    • Planks can be direct attached to walls, furring strips or on RPG provided Waveform ribs. Configurations for low-frequency absorption are also available.
    • FSC® solid wood is available.
    Specification
    • Finish - Available in various finishes, including solid woods (Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut, White Oak) and painted surfaces. RPG offers clear lacquer or factory color-matching of wood
      finishes and paint colors.

      Product Material Composition - Solid Wood

      Product Acoustic Function - Diffusion/Hybrid

      Product Fire Rating - Standard product not rated
      Class A (per ASTM E-84) finish available if specified

      Weight PLF - 0.75

      Installation - FlutterFree® W Plank factory assemblies can be mounted to walls on RPG-provided wood cleats or suspended as clouds with RPG-provided cable systems. For low-frequency absorption mounting, please refer to RPG supplemental data sheets.

    Technical specification
    • Unique ref.flutterfree-w-plank
    • Product familyArchitectural Acoustics
    • Product groupDiffusion/Hybrid
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States