Publish your products
Formedffusor™ T Barrel Acoustic Sound Diffuser

Formedffusor™ T Barrel Acoustic Sound Diffuser

The FormedffusorTM T Barrel is a high-impact, thermoformed unit in a basic shape. It is an economical solution in architectural acoustics used in band and choral rooms to blend the direct and reflected sound to increase intelligibility and enhance musical clarity and intimacy. Low-frequency absorption is also achieved. Units can be manufactured with internal stiffeners for increased rigidity and a liner for decreased bass absorption.

Features

  • Available in nominal 2′ x 2′, 2′ x 4′, 4′ x 4′, 4′ x 6′, 4′ x 8′ panels.
Specification
  • Finish - Comes in a standard natural white finish and can either be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Thermo-Form (TPS) Polymer

    Product Acoustic Function - Diffusion

    Product Core Fire Rating - Class I or A

    Installation - Overhead mounting of the FormedffusorTM T Barrel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Panels can also be mounted directly onto walls and ceilings using RPG-supplied hardware.

Technical specification
  • Unique ref.formedffusor-t-barrel
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit