Publish your products
Modex™ Module Sound Absorption Panel

Modex™ Module Sound Absorption Panel

The ModexTM Module Panel is a low-frequency membrane sound absorber designed to fine-tune the modal distribution in a small room such as a studio control, music/dedicated listening room or home theater. The panels have a unique membrane system that converts the high sound pressure fluctuations typically found where room surfaces meet into selective absorption in the modal frequency range. The tuning frequencies available for ModexTM Module Panel are 40, 50, 63, 80, 100 and 125Hz. The units are designed to cover about 1/3 octave above and below the tuning frequency.

    Features

    • Pressure zone membrane absorber.
    • Wall and Ceiling mounting.
    • High bass absorption efficiency.
    • Modular.
    • 40, 50, 63, 80,100 and 125Hz models available.
    Specification
    • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

      Product Material Composition - Fabric

      Product Acoustic Function - Low Frequency/Bass Mgt.

      Product Core Fire Rating - All Class A Components

      Weight PSF - 5.00

      Installation - The ModexTM Module Panel can quickly and easily mounted to any wall or ceiling surface by fastening through the integral side flanges.

    Technical specification
    • Unique ref.modex-module
    • Product familyArchitectural Acoustics
    • Product groupLow Frequency/Bass Mgt.
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Related
    • Material mainFabric
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit