Publish your products
Omniffusor® U76 Sound Diffuser

Omniffusor® U76 Sound Diffuser

Omniffusor® U76 (Utility) is a utility-grade, highly durable, lighter-weight model option in white or black. White can be used for high ceilings, such as band and choral rooms, while black can be used anywhere units are intended to be heard more than seen, such as black box theaters and behind stretch fabric installations. The U model is intended to fill both the price and performance gap between less expensive molded diffuser options and the more expensive wood options, providing a unique solution that matches the higher performance (more diffusion, less absorption) of the more aesthetically pleasing wood models at a lower price point due to the utility nature of the finish. U models use a proprietary fire-rated core with no required edge banding or finishing for cost savings. U models are available for all Omniffusor designs.

Specification
  • Features

      • 2D QRD reflection phase grating.
      • Uniform hemispherical scattering for all angles of incidence.
      • A durable product for use where performance trumps aesthetics.
      • Available in nominal 2′ x 2′ panels.
      • Available in standard white or black

    Finish

    For use in applications where performance is critical, but the finish/color is less so. Units are available standard in white or black.

    Product Material Composition

    Durable proprietary core.

    Product Acoustic Function

    Diffusion

    Product Fire Rating

    Class I or A

    Weight PSF

    2.50

    Installation

    As a utility-grade unit, the Omniffusor® U76 can be surface-mounted to a wall or ceiling with factory-integrated blocking or dropped into a standard 15/16″ HD T-grid supplied by others. Consider integrating this panel with Omniffusor® U58, Omniffusor® U84 and Omniffusor® U113 units for comprehensive, broadband diffusion performance.

Technical specification
  • Unique ref.omniffusor-U76
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-11-25
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit