Publish your products
Omniffusor® W84 Architectural Acoustic Sound Diffuser

Omniffusor® W84 Architectural Acoustic Sound Diffuser

Omniffusor® W84 has become a classic shape in architectural acoustics. It is a 2-dimensional sound diffuser and, since its inception in 1990, can be found in churches, schools, theaters, and studios worldwide. The surface of the Omniffusor® W84 is designed to provide a more uniform sound field through mid and high-frequency diffusion. In contrast, the natural wood construction of the unit limits the amount of sound energy that is removed by absorption.

Features

  • 2D QRD reflection phase grating.
  • Uniform hemispherical scattering for all angles of incidence.
  • Broad bandwidth diffusion in a decorative, furniture grade finish
  • Available in 2′ x 2′ panels.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specification
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Diffusion

    Product Fire Rating - Class I or A

    Weight PSF - 3.75

    Installation - Omniffusor® W84 is designed to be flush-mounted to a wall or ceiling with factory-integrated blocking or dropped into a standard 15/16" HD T-grid supplied by others. These panels can also be installed adjacent to Omniffusor® W58 and Omniffusor® W113 units for comprehensive broadband diffusion performance.

Technical specification
  • Unique ref.omniffusor-w84
  • Product familyArchitectural Acoustics
  • Product groupDiffusion/Hybrid
  • TypeObject (single object)
  • Date of publishing2024-03-18
  • Edition number1
Related
  • Material mainMDF
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States