Publish your products
Perfecto® Plain Flat Panel
Perfecto® Plain Flat Panel

    Perfecto® Plain Flat Panel

    The Perfecto® Plain Flat Panel is used in auditoriums to blend the direct and reflected sound to increase intelligibility and enhance musical clarity and intimacy. The Perfecto® Plain Flat Panel is a recycled, Class A fire-rated, ULEF unit. When absorptive material is placed into the rear cavity of the assembled unit, significant reverberation time reduction can also be accomplished.

      Features

      • Offers a cost effective, efficient and attractive acoustical canopy and wall treatment solution for large, acoustically demanding spaces for music, theater and lecture.
      • A decorative, furniture grade finish.
      • Available in custom sizes up to 5′ x 10′ and can be arrayed into very large areas.
      • Choose from any commercially available wood veneers, laminates or paint colors.
      • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
      • Canopy layouts should be engineered for their location, height and tilt for best use.
      Specification
      • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

        Product Material Composition - MDF Core with wood veneer or laminate

        Product Acoustic Function - Reflection

        Product Core Fire Rating - Class I or A

        Weight PSF - 3.00

        Installation - The Perfecto® Plain Flat Panel is designed to hang freely, each unit a separate “cloud”, or screwed together to create a canopy. They can also be configured for direct mounting to a wall or ceiling using the appropriate wood blocking.

      Technical specification
      • Unique ref.perfecto-plain-flat-panel
      • Product familyArchitectural Acoustics
      • Product groupReflection
      • TypeObject (single object)
      • Date of publishing2024-04-21
      • Edition number1
      Related
      • Material mainMDF
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationFurnishing Element
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit